(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Thin Foil Nut Socket for Impact Wrenches 4A-N

Thin Foil Nut Socket for Impact Wrenches 4A-N

Standard Unit Price:
-
Days to Ship :
1 Day(s)

A thin impact socket designed for wheel nut sockets.
[Features]
· Used for vehicle wheel nut tightening and loosening work.
· A thin shape suitable for attaching and removing wheel nuts.
· Rubber cushion prevents damage to cosmetic nuts (such as for aluminum wheel) that are easily damaged.
[Applications]
· For removal and attachment of automobile wheel nuts.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Tire-Related
  • Overall Length(mm)
    60
  • Insertion Angle(mm)
    12.7
  • Shape of Insertion Angle
    6 Sq.
  • Specifications
    Hexagonal Strong Drive

Details

Part Number
Width across flat dimension(mm)

Refine by

  • 17
  • 19
  • 21
  • 22
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
17
1 Day(s)
-

Part Number : 4A-17N
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Tire-Related
  • Overall Length(mm)
    60
  • Width across flat dimension(mm)
    17
  • Insertion Angle(mm)
    12.7
  • Shape of Insertion Angle
    6 Sq.
  • Dimension (D1)(mm)
    24.0
  • Dimension (D2)(mm)
    23.5
  • Dimension (L1)(mm)
    22
  • Mass(g)
    85
  • Specifications
    Hexagonal Strong Drive
19
1 Day(s)
-

Part Number : 4A-19N
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Tire-Related
  • Overall Length(mm)
    60
  • Width across flat dimension(mm)
    19
  • Insertion Angle(mm)
    12.7
  • Shape of Insertion Angle
    6 Sq.
  • Dimension (D1)(mm)
    26.0
  • Dimension (D2)(mm)
    24
  • Dimension (L1)(mm)
    24
  • Mass(g)
    90
  • Specifications
    Hexagonal Strong Drive
21
1 Day(s)
-

Part Number : 4A-21N
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Tire-Related
  • Overall Length(mm)
    60
  • Width across flat dimension(mm)
    21
  • Insertion Angle(mm)
    12.7
  • Shape of Insertion Angle
    6 Sq.
  • Dimension (D1)(mm)
    27.5
  • Dimension (D2)(mm)
    24
  • Dimension (L1)(mm)
    26
  • Mass(g)
    100
  • Specifications
    Hexagonal Strong Drive
22
1 Day(s)
-

Part Number : 4A-22N
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Tire-Related
  • Overall Length(mm)
    60
  • Width across flat dimension(mm)
    22
  • Insertion Angle(mm)
    12.7
  • Shape of Insertion Angle
    6 Sq.
  • Dimension (D1)(mm)
    29.5
  • Dimension (D2)(mm)
    24
  • Dimension (L1)(mm)
    27
  • Mass(g)
    110
  • Specifications
    Hexagonal Strong Drive

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A thin shape socket suitable for attaching and detaching wheel nuts for automobiles.
●Since rubber cushion is attached, it prevents damage on the decoration nut which is easily scratched.

Specification

●Input Drive(mm):12.7
●Total Length(mm):60
●SPQ(piece):10

Materials

●Structural Steel

Accessories

●Pin, O-ring

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)