(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Thin Long Wheel Nut Socket Set for Impact Wrenches (with Holder) HA404LN

Thin Long Wheel Nut Socket Set for Impact Wrenches (with Holder) HA404LN

Standard Unit Price:
-
Days to Ship :
Quote

A thin long impact socket set designed for wheel nut sockets.
[Features]
· A long type with 12.7 mm drive.
· A 4-piece holder included.
· Impact long socket set for vehicle wheel nut tightening and loosening work.
· A thin shape suitable for attaching and removing wheel nuts.
· Rubber cushion prevents damage to cosmetic nuts (such as for aluminum wheel) that are easily damaged.
[Applications]
· For removal and attachment of automobile wheel nuts.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Tire-Related
  • Overall Length(mm)
    100
  • Width across flat dimension(mm)
    19 / 22 / 17 / 21
  • Insertion Angle(mm)
    12.7
  • Shape of Insertion Angle
    6 Sq.
  • Set Content
    4A-17LN,4A-19LN,4A-21LN,4A-22LN
  • Cosmetic Case Dimensions(mm)
    W160×D145×H30
  • Mass(g)
    900
  • Accessory
    With Socket Holder (4-Slot Type)
  • Specifications
    Hexagonal Strong Drive
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : HA404LN
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Type
    Tire-Related
  • Overall Length(mm)
    100
  • Width across flat dimension(mm)
    17 ~ 22
  • Insertion Angle(mm)
    12.7
  • Shape of Insertion Angle
    6 Sq.
  • Set Content
    4A-17LN,4A-19LN,4A-21LN,4A-22LN
  • Cosmetic Case Dimensions(mm)
    W160×D145×H30
  • Mass(g)
    900
  • Accessory
    With Socket Holder (4-Slot Type)
  • Specifications
    Hexagonal Strong Drive

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)