Electric Needle Socket for Form Tie

Electric Needle Socket for Form Tie

Standard Unit Price:
-
Days to Ship :
14 Day(s) or more

The electric tool joint is double-grooved for both 9 mm and 13 mm use to enable attachment on many types of drills.

[Features]
· For attaching/detaching P-cones and form ties

Basic Specifications

Catalog

Japanese Only

Part Number
Overall Length(mm)

Refine by

  • 50
  • 75
  • Clear
Details Type

Refine by

  • For Ivy Form Ties
  • For Oval Form Tie
  • Clear
Mass(g)

Refine by

  • 33
  • 84
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
50
For Ivy Form Ties
33
14 Day(s) or more
-

Part Number : FILM
Days to Ship 14 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (Electric Drill)
  • Overall Length(mm)
    50
  • Details Type
    For Ivy Form Ties
  • Mass(g)
    33
  • JAN Code
    4963202-034265
  • Features 1
    Securely grabs foam tie nut head for reliable attachment and detachment.
75
For Oval Form Tie
84
14 Day(s) or more
-

Part Number : FKLM
Days to Ship 14 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (Electric Drill)
  • Overall Length(mm)
    75
  • Details Type
    For Oval Form Tie
  • Mass(g)
    84
  • JAN Code
    4963202-034302
  • Features 1
    Since the inner surface of the socket is a cross type, it can be smoothly inserted into the form tie, improving work efficiency.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)