(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Water Pump Pliers Skeleton

Water Pump Pliers Skeleton

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
· A professional powerful type with grooved joint.
· 5 stages of opening adjustment ideal for piping work.
· 6 types of see-through clip.
· For piping, etc.
· Used for working around water such as faucets in water supplies.
· For tightening and removing bolts and nuts.
· For twisting, bending, and pulling screw wire.

Basic Specifications

  • Specifications
    • STOCK
  • Maximum Opening(mm)
    43
  • Adjustment(Steps)
    5
  • Overall Length(mm)
    252
  • Mass(g)
    380
  • Head Thickness (T)(mm)
    9
  • Features
    6 types of clear grip. Great for piping work, water flow work involving water pipe faucets, fastening bolts and nuts and twisting, bending or pulling out wire.

Catalog

Japanese Only

Part Number
Color

Refine by

  • Blue
  • Green
  • Red
  • Smoke
  • Violet
  • Yellow
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Blue
Quote
-

Part Number : WP250HB
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Maximum Opening(mm)
    43
  • Adjustment(Steps)
    5
  • Overall Length(mm)
    252
  • Mass(g)
    380
  • Color
    Blue
  • Head Thickness (T)(mm)
    9
  • JAN Code
    4963202-072106
  • Features
    6 types of clear grip. Great for piping work, water flow work involving water pipe faucets, fastening bolts and nuts and twisting, bending or pulling out wire.
Green
19 Day(s) or more
-

Part Number : WP250HG
Days to Ship 19 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Maximum Opening(mm)
    43
  • Adjustment(Steps)
    5
  • Overall Length(mm)
    252
  • Mass(g)
    380
  • Color
    Green
  • Head Thickness (T)(mm)
    9
  • JAN Code
    4963202-072021
  • Features
    6 types of clear grip. Great for piping work, water flow work involving water pipe faucets, fastening bolts and nuts and twisting, bending or pulling out wire.
Red
1 Day(s)
-

Part Number : WP250HR
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Maximum Opening(mm)
    43
  • Adjustment(Steps)
    5
  • Overall Length(mm)
    252
  • Mass(g)
    380
  • Color
    Red
  • Head Thickness (T)(mm)
    9
  • JAN Code
    4963202-072069
  • Features
    6 types of clear grip. Great for piping work, water flow work involving water pipe faucets, fastening bolts and nuts and twisting, bending or pulling out wire.
Smoke
16 Day(s) or more
-

Part Number : WP250HS
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Maximum Opening(mm)
    43
  • Adjustment(Steps)
    5
  • Overall Length(mm)
    252
  • Mass(g)
    380
  • Color
    Smoke
  • Head Thickness (T)(mm)
    9
  • JAN Code
    4963202-072229
  • Features
    6 types of clear grip. Great for piping work, water flow work involving water pipe faucets, fastening bolts and nuts and twisting, bending or pulling out wire.
Violet
Quote
-

Part Number : WP250HV
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Maximum Opening(mm)
    43
  • Adjustment(Steps)
    5
  • Overall Length(mm)
    252
  • Mass(g)
    380
  • Color
    Violet
  • Head Thickness (T)(mm)
    9
  • JAN Code
    4963202-072182
  • Features
    6 types of clear grip. Great for piping work, water flow work involving water pipe faucets, fastening bolts and nuts and twisting, bending or pulling out wire.
Yellow
Quote
-

Part Number : WP250HY
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Maximum Opening(mm)
    43
  • Adjustment(Steps)
    5
  • Overall Length(mm)
    252
  • Mass(g)
    380
  • Color
    Yellow
  • Head Thickness (T)(mm)
    9
  • JAN Code
    4963202-072144
  • Features
    6 types of clear grip. Great for piping work, water flow work involving water pipe faucets, fastening bolts and nuts and twisting, bending or pulling out wire.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)