(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Diamond Cutter Wheel (Dry Type) Offset Type

Diamond Cutter Wheel (Dry Type) Offset Type

Diamond cup wheel has a high density of diamond abrasive grains and demonstrates excellent workability during chamfering, such as grinding concrete blocks, bricks, tiles, stones, and refractory furnace materials for various construction work.

[Features]
· For sanders (with window).
· Ideal for finishing stone, concrete, and various building materials, as well as grinding and correction of uneven surfaces. (Used in planing tools for dust proofing.)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CO4

 
Part Number
CO4
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Diamond cutter Specifications Dry Type Application Stone Material
Outer Diameter(mm) 110 Blade thickness(mm) 4 Hole Diameter(mm) 15
Details Type For Plane Mass(g) 370 JAN Code 4963202-022033
Applicable Work Material Plain concrete, U-shaped groove, Hume pipes, Marble (including artificial), Red bricks, Fireproof bricks (soft), Polished color plates, Alumina concrete bricks, Mortar, Blocks, Bush hammered granite blocks, Natural cobblestone gravel paint, Interlocking, Tile, Asphalt road surfaces, Concrete road surfaces Features 1 For plane : Ideal for finishing stone, concrete, and various building materials, as well as grinding and correction of uneven surfaces. (Used in planing tools for dust proofing.)

Please check the type/dimensions/specifications of the part CO4 in the Diamond Cutter Wheel (Dry Type) Offset Type series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)