• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Box Driver (deep Type)

Box Driver (deep Type)

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

A screwdriver-type tool for attachment and removal of hexagon bolts/nuts.
[Features]
· A screwdriver ideal for working in deep or narrow spaces.
[Applications]
· Ideal for a wide range of maintenance work, such as maintenance of automobiles, motorcycles, bicycles, etc. and maintenance of industrial equipment.

Basic Specifications

  • Tip standards
    Box
  • Shaft length L (mm)
    150
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
Part Number
(Box/Hex/Ball-Point) Width Across Flats (mm)

Refine by

  • 8
  • 10
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8
11 Day(s) or more
-

Part Number : BD-08L
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Box
  • Shaft length L (mm)
    150
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    8
  • Overall Length L(mm)
    260
  • Weight(g)
    150
  • Specifications
    Hexagonal Socket
10
11 Day(s) or more
-

Part Number : BD-10L
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Box
  • Shaft length L (mm)
    150
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    10
  • Overall Length L(mm)
    260
  • Weight(g)
    160
  • Specifications
    Hexagonal Socket

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)