(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pointed Tap Series Ultra Synchro Tap US-AL-RFT

Pointed Tap Series Ultra Synchro Tap US-AL-RFT

[Specifications]
· Shape: Point tap
· Screw type: metric
· Work Material: Copper (Cu) [○] / Aluminum Rolled Material (AL) [○] / Aluminum Alloy Casting (AC, ADC) [◎] / Zinc Alloy Casting (ZDC) [◎]

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
USAL-RFT-M5X0.8
USAL-RFT-M6X1
USAL-RFT-M8X1.25
USAL-RFT-M10X1.25
USAL-RFT-M12X1.5
USAL-RFT-M12X1.25
USAL-RFT-M12X1.75
USAL-RFT-M14X1.5
USAL-RFT-M14X2
USAL-RFT-M16X1.5
USAL-RFT-M16X2
USAL-RFT-M18X1.5
USAL-RFT-M18X2.5
USAL-RFT-M20X1.5
USAL-RFT-M20X2.5
USAL-RFT-M24X3
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Coating Presence Coating Type L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Surface Coating Protrusion Details of Coating Tool No.
1 Piece(s) 15 Day(s) M50.86PIncludedOthers60OH324616YES-AvailableV coated8311297
1 Piece(s) 2 Day(s) M616PIncludedOthers62OH329619YES-AvailableV coated8311311
1 Piece(s) 2 Day(s) M81.256PIncludedOthers70OH437822NO--V coated8311325
1 Piece(s) 15 Day(s) M101.256PIncludedOthers75OH441824NO--V coated8311343
1 Piece(s) 15 Day(s) M121.56PIncludedOthers82OH4481029NO--V coated8311361
1 Piece(s) 15 Day(s) M121.256PIncludedOthers82OH4481029NO--V coated8311365
1 Piece(s) 15 Day(s) M121.756PIncludedOthers82OH4481029NO--V coated8311357
1 Piece(s) 15 Day(s) M141.56PIncludedOthers88OH4481230NO--V coated8311383
1 Piece(s) 15 Day(s) M1426PIncludedOthers88OH5481230NO--V coated8311379
1 Piece(s) 15 Day(s) M161.56PIncludedOthers95OH4521632NO--V coated8311401
1 Piece(s) 15 Day(s) M1626PIncludedOthers95OH5521632NO--V coated8311397
1 Piece(s) 15 Day(s) M181.55PNoneNon-Coated100OH4551637NONitriding Treatment--8311419
1 Piece(s) 15 Day(s) M182.55PNoneNon-Coated100OH5551637NONitriding Treatment--8311415
1 Piece(s) 15 Day(s) M201.55PNoneNon-Coated105OH4581637NONitriding Treatment--8311437
1 Piece(s) 2 Day(s) M202.55PNoneNon-Coated105OH5581637NONitriding Treatment--8311433
1 Piece(s) 15 Day(s) M2435PNoneNon-Coated120OH5662045NONitriding Treatment--8311469

Loading...

  1. 1

Basic Information

Thread Types Meter Tool Material Type Vanadium high-speed steel Work Material Copper (Cu) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC)
Tap Model Point Tap Bore Model For Through Holes No. of Grooves 2
Torsion Angle(°) 20 (Reverse twist)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)