(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Non-Magnetic Waterproof Type Point Finder

Non-Magnetic Waterproof Type Point Finder

Peace of mind even in harsh working environments thanks to IP67 waterproofing (IEC standard). Measurement error will not occur even if cutting fluid is applied. ±1 μm repeat accuracy is possible up to 80 mm.

[Features]
· The waterproof structure prevents the cutting fluid from entering the sensor, thus avoiding measurement errors.
· The LED will light with a small contact pressure of 0.1 gf between the stylus and the workpiece.
· Enables accurate measurement of thin workpieces. The stylus swings in the X, Y and Z directions.
· Usable for iron and non-ferrous metal workpieces.
· With the development of a new mechanism (patent pending), measurement accuracy has improved dramatically

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
BT30WP
BT40WP
S10WP
Part NumberMinimum order quantityVolume DiscountDays to ShipSpindle Type D L
(mm)
A
(mm)
B
(mm)
C
(mm)
Mass
(g)
Battery (included)
1 Piece(s) 10 Day(s) or more # BT30BT30179.484.448.439720Silver Oxide Battery SR-44 x 2
1 Piece(s) 10 Day(s) or more # BT40BT40201.489.465.4391300Silver Oxide Battery SR-44 x 2
1 Piece(s) 20 Day(s) or more -φ10150.658.64635270Lithium Battery BR-435 x 1

Loading...

  1. 1

Basic Information

Product Classification Measuring Equipments S(mm) 40 F(mm) 46.6
Auxiliary Stylus(mm) φ6×40 System External contact method Stylus Stroke / XY Axis(mm) ±13
Stylus Stroke / Z Axis(mm) +5 Measurement pressure 0.1gf Repetitive accuracy Standard Stylus: ±0.5 μm/80 mm Long Stylus: ±1 μm
Waterproof Model Waterproof standard IP67

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)