(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Pivot Head Hex L-Wrench HEXPRO

Pivot Head Hex L-Wrench HEXPRO

Standard Unit Price:
-
Days to Ship :
1 Day(s)

For tightening and loosening hex socket bolts.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Standard Type
  • Single Product/Set Classification
    Single Item
  • Material
    Chrome Vanadium Steel
  • Surface Processing
    Mat Chrome Plating
  • Features
    Demonstrates power in areas with obstacles, since it is usable at a maximum angle of 180 degrees, and is not fixed at a 90 degree angle. For surface processing, a special corrosion-resistant Matte Chrome Finishing is used.

Details

Part Number
Width across flat dimension(Inch)

Refine by

  • 1/4
  • 1/8
  • 3/8
  • 3/16
  • 5/16
  • 5/32
  • 7/32
  • 9/64
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 96
  • 106
  • 116
  • 128
  • 138
  • 162
  • 177
  • Clear
Hex bar wrench underneck length (H dimension) L-shape only(mm)

Refine by

  • 29
  • 30
  • 31
  • 35
  • 36
  • 40
  • 48
  • 49
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1/8
96
30
1 Day(s)
-

Part Number : 88007
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(Inch)
    1/8
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    96
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    30
  • Material
    Chrome Vanadium Steel
  • Surface Processing
    Mat Chrome Plating
  • Mass(g)
    14
  • Features
    Demonstrates power in areas with obstacles, since it is usable at a maximum angle of 180 degrees, and is not fixed at a 90 degree angle. For surface processing, a special corrosion-resistant Matte Chrome Finishing is used.
9/64
96
29
1 Day(s)
-

Part Number : 88008
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(Inch)
    9/64
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    96
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    29
  • Material
    Chrome Vanadium Steel
  • Surface Processing
    Mat Chrome Plating
  • Mass(g)
    14
  • Features
    Demonstrates power in areas with obstacles, since it is usable at a maximum angle of 180 degrees, and is not fixed at a 90 degree angle. For surface processing, a special corrosion-resistant Matte Chrome Finishing is used.
5/32
106
31
1 Day(s)
-

Part Number : 88009
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(Inch)
    5/32
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    106
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    31
  • Material
    Chrome Vanadium Steel
  • Surface Processing
    Mat Chrome Plating
  • Mass(g)
    19
  • Features
    Demonstrates power in areas with obstacles, since it is usable at a maximum angle of 180 degrees, and is not fixed at a 90 degree angle. For surface processing, a special corrosion-resistant Matte Chrome Finishing is used.
3/16
116
35
1 Day(s)
-

Part Number : 88010
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(Inch)
    3/16
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    116
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    35
  • Material
    Chrome Vanadium Steel
  • Surface Processing
    Mat Chrome Plating
  • Mass(g)
    36
  • Features
    Demonstrates power in areas with obstacles, since it is usable at a maximum angle of 180 degrees, and is not fixed at a 90 degree angle. For surface processing, a special corrosion-resistant Matte Chrome Finishing is used.
7/32
128
36
1 Day(s)
-

Part Number : 88011
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(Inch)
    7/32
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    128
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    36
  • Material
    Chrome Vanadium Steel
  • Surface Processing
    Mat Chrome Plating
  • Mass(g)
    61
  • Features
    Demonstrates power in areas with obstacles, since it is usable at a maximum angle of 180 degrees, and is not fixed at a 90 degree angle. For surface processing, a special corrosion-resistant Matte Chrome Finishing is used.
1/4
138
40
1 Day(s)
-

Part Number : 88012
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(Inch)
    1/4
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    138
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    40
  • Material
    Chrome Vanadium Steel
  • Surface Processing
    Mat Chrome Plating
  • Mass(g)
    67
  • Features
    Demonstrates power in areas with obstacles, since it is usable at a maximum angle of 180 degrees, and is not fixed at a 90 degree angle. For surface processing, a special corrosion-resistant Matte Chrome Finishing is used.
5/16
162
48
1 Day(s)
-

Part Number : 88013
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(Inch)
    5/16
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    162
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    48
  • Material
    Chrome Vanadium Steel
  • Surface Processing
    Mat Chrome Plating
  • Mass(g)
    119
  • Features
    Demonstrates power in areas with obstacles, since it is usable at a maximum angle of 180 degrees, and is not fixed at a 90 degree angle. For surface processing, a special corrosion-resistant Matte Chrome Finishing is used.
3/8
177
49
1 Day(s)
-

Part Number : 88014
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(Inch)
    3/8
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    177
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    49
  • Material
    Chrome Vanadium Steel
  • Surface Processing
    Mat Chrome Plating
  • Mass(g)
    208
  • Features
    Demonstrates power in areas with obstacles, since it is usable at a maximum angle of 180 degrees, and is not fixed at a 90 degree angle. For surface processing, a special corrosion-resistant Matte Chrome Finishing is used.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The angle can be used at an angle of up to 180 degrees without fixing it to 90 degrees, so it will show its power in the presence of obstacles.
●The surface treatment uses a special matte chrome finish to prevent corrosion.
●Cloth pouch that contains the set can be folded with the wrench inside.

Specification

●SPQ(piece):10

Materials

●Chrome Vanadium Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)