(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Grip for Torque Screwdriver (Single Type)

Grip for Torque Screwdriver (Single Type)

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

For tightening bolts with star-shaped or hexagonal holes by using together with a single-function torque driver blade manufactured by Bondhus.

Basic Specifications

  • Product Type
    Single Function Model
  • Material
    Grip: Resin
  • Accuracy
    Within ±10 %
  • Specifications
    Accuracy inspection table is not attached. The torque applied when tightening the bolt is controlled, but torque that is applied when loosening the bolt is not controlled.
  • Features
    · Designed according to ergonomics for easy grip and to produce maximum torque with a small force. · Designed to prevent tumbling even when tilted to maximum of 15 degrees. Material used for the grip surface resists slipping even when grabbed by a hand with water or oil on.
  • Mass(g)
    65
Part Number
Set Torque Value(Nm)

Refine by

  • 0.5
  • 0.6
  • 0.9
  • 1.1
  • 1.2
  • 1.4
  • 2
  • 2.5
  • 3.5
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
0.5
Quote
-

Part Number : 55404
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Type
    Single Function Model
  • Material
    Grip: Resin
  • Accuracy
    Within ±10 %
  • Set Torque Value(Nm)
    0.5
  • Specifications
    Accuracy inspection table is not attached. The torque applied when tightening the bolt is controlled, but torque that is applied when loosening the bolt is not controlled.
  • Features
    · Designed according to ergonomics for easy grip and to produce maximum torque with a small force. · Designed to prevent tumbling even when tilted to maximum of 15 degrees. Material used for the grip surface resists slipping even when grabbed by a hand with water or oil on.
  • Mass(g)
    65
0.6
8 Day(s)
-

Part Number : 55405
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Single Function Model
  • Material
    Grip: Resin
  • Accuracy
    Within ±10 %
  • Set Torque Value(Nm)
    0.6
  • Specifications
    Accuracy inspection table is not attached. The torque applied when tightening the bolt is controlled, but torque that is applied when loosening the bolt is not controlled.
  • Features
    · Designed according to ergonomics for easy grip and to produce maximum torque with a small force. · Designed to prevent tumbling even when tilted to maximum of 15 degrees. Material used for the grip surface resists slipping even when grabbed by a hand with water or oil on.
  • Mass(g)
    65
0.9
12 Day(s)
-

Part Number : 55408
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Single Function Model
  • Material
    Grip: Resin
  • Accuracy
    Within ±10 %
  • Set Torque Value(Nm)
    0.9
  • Specifications
    Accuracy inspection table is not attached. The torque applied when tightening the bolt is controlled, but torque that is applied when loosening the bolt is not controlled.
  • Features
    · Designed according to ergonomics for easy grip and to produce maximum torque with a small force. · Designed to prevent tumbling even when tilted to maximum of 15 degrees. Material used for the grip surface resists slipping even when grabbed by a hand with water or oil on.
  • Mass(g)
    65
1.1
12 Day(s)
-

Part Number : 55409
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Single Function Model
  • Material
    Grip: Resin
  • Accuracy
    Within ±10 %
  • Set Torque Value(Nm)
    1.1
  • Specifications
    Accuracy inspection table is not attached. The torque applied when tightening the bolt is controlled, but torque that is applied when loosening the bolt is not controlled.
  • Features
    · Designed according to ergonomics for easy grip and to produce maximum torque with a small force. · Designed to prevent tumbling even when tilted to maximum of 15 degrees. Material used for the grip surface resists slipping even when grabbed by a hand with water or oil on.
  • Mass(g)
    65
1.2
12 Day(s)
-

Part Number : 55410
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Single Function Model
  • Material
    Grip: Resin
  • Accuracy
    Within ±10 %
  • Set Torque Value(Nm)
    1.2
  • Specifications
    Accuracy inspection table is not attached. The torque applied when tightening the bolt is controlled, but torque that is applied when loosening the bolt is not controlled.
  • Features
    · Designed according to ergonomics for easy grip and to produce maximum torque with a small force. · Designed to prevent tumbling even when tilted to maximum of 15 degrees. Material used for the grip surface resists slipping even when grabbed by a hand with water or oil on.
  • Mass(g)
    65
1.4
12 Day(s)
-

Part Number : 55412
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Single Function Model
  • Material
    Grip: Resin
  • Accuracy
    Within ±10 %
  • Set Torque Value(Nm)
    1.4
  • Specifications
    Accuracy inspection table is not attached. The torque applied when tightening the bolt is controlled, but torque that is applied when loosening the bolt is not controlled.
  • Features
    · Designed according to ergonomics for easy grip and to produce maximum torque with a small force. · Designed to prevent tumbling even when tilted to maximum of 15 degrees. Material used for the grip surface resists slipping even when grabbed by a hand with water or oil on.
  • Mass(g)
    65
2
8 Day(s)
-

Part Number : 55417
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Single Function Model
  • Material
    Grip: Resin
  • Accuracy
    Within ±10 %
  • Set Torque Value(Nm)
    2
  • Specifications
    Accuracy inspection table is not attached. The torque applied when tightening the bolt is controlled, but torque that is applied when loosening the bolt is not controlled.
  • Features
    · Designed according to ergonomics for easy grip and to produce maximum torque with a small force. · Designed to prevent tumbling even when tilted to maximum of 15 degrees. Material used for the grip surface resists slipping even when grabbed by a hand with water or oil on.
  • Mass(g)
    65
2.5
12 Day(s)
-

Part Number : 55422
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Single Function Model
  • Material
    Grip: Resin
  • Accuracy
    Within ±10 %
  • Set Torque Value(Nm)
    2.5
  • Specifications
    Accuracy inspection table is not attached. The torque applied when tightening the bolt is controlled, but torque that is applied when loosening the bolt is not controlled.
  • Features
    · Designed according to ergonomics for easy grip and to produce maximum torque with a small force. · Designed to prevent tumbling even when tilted to maximum of 15 degrees. Material used for the grip surface resists slipping even when grabbed by a hand with water or oil on.
  • Mass(g)
    65
3.5
12 Day(s)
-

Part Number : 55431
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Single Function Model
  • Material
    Grip: Resin
  • Accuracy
    Within ±10 %
  • Set Torque Value(Nm)
    3.5
  • Specifications
    Accuracy inspection table is not attached. The torque applied when tightening the bolt is controlled, but torque that is applied when loosening the bolt is not controlled.
  • Features
    · Designed according to ergonomics for easy grip and to produce maximum torque with a small force. · Designed to prevent tumbling even when tilted to maximum of 15 degrees. Material used for the grip surface resists slipping even when grabbed by a hand with water or oil on.
  • Mass(g)
    65

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)