(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Blade for Torque Screwdriver (Single Type), Star Type Bolt

Blade for Torque Screwdriver (Single Type), Star Type Bolt

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

For tightening bolts with star-shaped holes by using together with a single-function torque driver grip manufactured by Bondhus.

Basic Specifications

  • Product Type
    Single Function Model
  • Material
    Blade: Protanium Alloy Steel
  • Features
    · High strength is achieved by adopting proprietary Bondhus steel material. · Surface has been treated with fluorine resin and features superior corrosion resistance. · Scratching of blades and bolts are reduced by preventing the tip of the blade and the bolt from crossing over, while the blade and bolt are secured as much as possible to achieve higher torque.
Part Number
Standard

Refine by

  • T5
  • T6
  • T7
  • T8
  • T9
  • T10
  • T15
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
T5
8 Day(s)
-

Part Number : 50205
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Single Function Model
  • Material
    Blade: Protanium Alloy Steel
  • Standard
    T5
  • Features
    · High strength is achieved by adopting proprietary Bondhus steel material. · Surface has been treated with fluorine resin and features superior corrosion resistance. · Scratching of blades and bolts are reduced by preventing the tip of the blade and the bolt from crossing over, while the blade and bolt are secured as much as possible to achieve higher torque.
  • Mass(g)
    22
T6
Quote
-

Part Number : 50206
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Type
    Single Function Model
  • Material
    Blade: Protanium Alloy Steel
  • Standard
    T6
  • Features
    · High strength is achieved by adopting proprietary Bondhus steel material. · Surface has been treated with fluorine resin and features superior corrosion resistance. · Scratching of blades and bolts are reduced by preventing the tip of the blade and the bolt from crossing over, while the blade and bolt are secured as much as possible to achieve higher torque.
  • Mass(g)
    22
T7
12 Day(s)
-

Part Number : 50207
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Single Function Model
  • Material
    Blade: Protanium Alloy Steel
  • Standard
    T7
  • Features
    · High strength is achieved by adopting proprietary Bondhus steel material. · Surface has been treated with fluorine resin and features superior corrosion resistance. · Scratching of blades and bolts are reduced by preventing the tip of the blade and the bolt from crossing over, while the blade and bolt are secured as much as possible to achieve higher torque.
  • Mass(g)
    23
T8
8 Day(s)
-

Part Number : 50208
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Single Function Model
  • Material
    Blade: Protanium Alloy Steel
  • Standard
    T8
  • Features
    · High strength is achieved by adopting proprietary Bondhus steel material. · Surface has been treated with fluorine resin and features superior corrosion resistance. · Scratching of blades and bolts are reduced by preventing the tip of the blade and the bolt from crossing over, while the blade and bolt are secured as much as possible to achieve higher torque.
  • Mass(g)
    23
T9
20 Day(s)
-

Part Number : 50209
Days to Ship 20 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Single Function Model
  • Material
    Blade: Protanium Alloy Steel
  • Standard
    T9
  • Features
    · High strength is achieved by adopting proprietary Bondhus steel material. · Surface has been treated with fluorine resin and features superior corrosion resistance. · Scratching of blades and bolts are reduced by preventing the tip of the blade and the bolt from crossing over, while the blade and bolt are secured as much as possible to achieve higher torque.
  • Mass(g)
    23
T10
12 Day(s)
-

Part Number : 50210
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Single Function Model
  • Material
    Blade: Protanium Alloy Steel
  • Standard
    T10
  • Features
    · High strength is achieved by adopting proprietary Bondhus steel material. · Surface has been treated with fluorine resin and features superior corrosion resistance. · Scratching of blades and bolts are reduced by preventing the tip of the blade and the bolt from crossing over, while the blade and bolt are secured as much as possible to achieve higher torque.
  • Mass(g)
    23
T15
12 Day(s)
-

Part Number : 50215
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Single Function Model
  • Material
    Blade: Protanium Alloy Steel
  • Standard
    T15
  • Features
    · High strength is achieved by adopting proprietary Bondhus steel material. · Surface has been treated with fluorine resin and features superior corrosion resistance. · Scratching of blades and bolts are reduced by preventing the tip of the blade and the bolt from crossing over, while the blade and bolt are secured as much as possible to achieve higher torque.
  • Mass(g)
    24

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)