(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

"Amera Drill AMD Type" (Straight Shank)

"Amera Drill AMD Type" (Straight Shank)

Special cutting edge shape that relieves stripping (chipping) for through holes. Enables smooth hole drilling work.

Part Number

Configured Part Number is shown.

Features

●By making it a special blade edge shape, peeling(damage) at the time of penetration was reduced.
●Smooth drilling is possible.

Usage

●Work Material: Extruded Cement Panel.

Specification

●Effective Length(mm):70
●Total Length(mm):120
●Compatible Model: Rotary Electric Drill

Materials

●Blade Part: Carbide Tip
Part Number
AMD-9.0X120
AMD-11.0X120
AMD-13.5X120
AMD-15.0X120
Part NumberMinimum order quantityVolume DiscountDays to Shipblade diameter
(mm)
shank diameter
(mm)
shank JAN Code Trusco Code Mass
1 Piece(s) 12 Day(s) 9.08Straight shaft/ribbed4996620321327440-359247g
1 Piece(s) 12 Day(s) 11.09Straight shaft/three-surface chamfering4996620321334440-355060g
1 Piece(s) 12 Day(s) 13.510Straight shaft/three-surface chamfering4996620321341440-356890g
1 Piece(s) 12 Day(s) 15.010Straight shaft/three-surface chamfering4996620321358440-3576100g

Loading...

  1. 1

Basic Information

Effective Length(mm) 70 Overall Length(mm) 120 Features Special cutting edge shape that relieves stripping (chipping) for through holes. Can drill holes smoothly.
work material Extrusion molded cement board. Compatible Model Rotary Electric Drill Blade part Carbide tip
Main Body Material Alloy

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)