(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

3-Jaw Scroll Chuck (Integrated Jaw Type/Thin)

3-Jaw Scroll Chuck (Integrated Jaw Type/Thin)

The main body is lightweight and thin and reduces interference with the cutting tool. Drill presses, index heads, milling machines, etc.

Part Number

Configured Part Number is shown.

Part Number
MC-5
MC-6
MC-7
MC-9
MC-12
Part NumberMinimum order quantityVolume DiscountDays to ShipChuck diameter
(mm)
Grip Power
(kN)
Outer Diameter Grip
(mm)
I.D. Grip
(mm)
Trusco Code Mass
(g)
1 Piece(s) Quote 134242~7437~66443-79184500
1 Piece(s) Quote 165313~10344~83443-79267000
1 Piece(s) Quote 190313~12048~92443-793410000
1 Piece(s) Quote 230373~16056~118443-794217000
1 Piece(s) Quote 302555~25065~220443-790031000

Loading...

  1. 1

Basic Information

Features The main body is lightweight and thin and reduces interference with the cutting tool. Application Drill presses, index heads, milling machines, etc. Specifications Front mounting integrated hard jaw type (with inner/outer jaws)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)