(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Anemometer (Wind Speed / Temperature)

Anemometer (Wind Speed / Temperature)

A small type with a stylish design. Able to simultaneously display and measure both wind speed and temperature. With maximum value/minimum value/average value functions. With auto power off function convenient for avoiding problems due to forgetting power-off. For measuring the wind speed in ducts. Measurement of wind speed of outlets of HVAC equipment.

  • STOCK

Part Number

Configured Part Number is shown.

AM-01U

Part Number
AM-01U
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Anemometer Measuring wind speed range(m/s) 0.4 to 20 Resolution(m/s) 0.1
Measurement items Wind Speed / Temperature JAN Code 4983621270044 Trusco Code 449-2048
Features It has a compact and stylish design. It can display and measure the wind speed and temperature simultaneously. It has maximum, minimum, and average value functions. Equipped with a handy auto power off function that prevents you from leaving it turned on. Application Measurement of duct wind speed. Measurement of wind speed of outlet of air conditioning equipment. Measuring method Vane type
Power Supply AAA Batteries x 2 (Sold Separately) Width(mm) 50 Depth(mm) 20.6
Height(mm) 129.2 Measurement range temperature(°C) -10 – 50 Measurement accuracy of wind speed ±(0.2m/s+2%rdg)
Mass(g) 135

Please check the type/dimensions/specifications of the part AM-01U in the Anemometer (Wind Speed / Temperature) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)