(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Eco-Keeper

Eco-Keeper

Simply connect a wall outlet and the electrical appliance to measure its electrical power. Usage status (6 items) of electrical appliances (100 VAC power) can be checked.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

EC-03N

 
Part Number
EC-03N
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Vertical(mm) 70 Horizontal(mm) 62 Thickness(mm) 28
Rated Voltage AC100V, 50/60Hz JAN Code 4983621660371 Trusco Code 449-2145
Mass(g) 85 Features Simply connect between the wall outlet and electric appliance to measure the power of the appliance. Usage status (6 items) of electric products (100 VAC) can be checked. Measurement items are usage time, cumulative electricity charge, electricity charge per hour, instantaneous electric energy, cumulative electric energy and CO2 emissions. The unit price of the electricity can be changed. Capacity 15 A or less (1,500 W or less)

Please check the type/dimensions/specifications of the part EC-03N in the Eco-Keeper series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)