(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Carbide Bur (Long Shank), Application: Deep Grinding, Deburring, and Chamfering

Carbide Bur (Long Shank), Application: Deep Grinding, Deburring, and Chamfering

Excellent cutting performance is realized by designing an ideal cutting edge form. Long shank type.

  • STOCK

Part Number

Configured Part Number is shown.

Part Number
TB1A015L75
TB1A024L75
TB1A030EL75
TB1A030L75
TB2A030L75
TB3A030L75
TB4A032L75
TB5A031L75
TB6A030L75
TB7A030L75
TB8A030L75
TB51A030L75
Part NumberMinimum order quantityVolume DiscountDays to ShipShape blade diameter
(mm)
Blade Length
(mm)
Shaft length
(mm)
Angle
(°)
Shape details JAN code Trusco Code Mass
(g)
1 Piece(s) 1 Day(s) Cylinder type1.5670-Cylinder (double cut)4989999230796436-337011
1 Piece(s) 1 Day(s) Cylinder type2.51165-Cylinder (double cut)4989999230819436-339611
1 Piece(s) 1 Day(s) Cylindrical end blade type31462.2-Cylindrical end blade (double cut)4989999230833436-341811
1 Piece(s) 1 Day(s) Cylinder type31165-Cylinder (double cut)4989999230840436-342611
1 Piece(s) 1 Day(s) Round tip type cylinder31462.2-Rounded-end cylinder (Double cut)4989999236347436-390611
1 Piece(s) 1 Day(s) -312.763.5-Shell (double cut)4989999236545436-410411
1 Piece(s) 1 Day(s) -312.763.5-Tongari (Double cut)4989999236811436-437611
1 Piece(s) 1 Day(s) -31165.214Tapered Burr (Double Cut)4989999237474436-489910
1 Piece(s) 1 Day(s) Oval35.570.7-Round Tree Burr (Double Cut)4989999237597436-501111
1 Piece(s) 1 Day(s) Cone Rounded Tip Type312.763.58Tapered, round tip (Double Cut)4989999237740436-516010
1 Piece(s) 1 Day(s) Ball Type32.473.8-Sphere (Double Cut)4989999237924436-534811
1 Piece(s) 1 Day(s) Oval3670.2-Ellipse (double cut)4989999237221436-464310

Loading...

  1. 1

Basic Information

Product Type shank diameter 3 mm Shank Material All Carbide Shaft Diameter(mm) 3
Max. Rotational Speed(rpm) - Features Excellent cutting performance is realized by designing an ideal cutting edge form. Long shank type. Compatible Work Material (Carbon Alloy)
Compatible Work Material (Steel Alloy) Compatible Work Material (Heat Resistant Alloy) Compatible Work Material (Stainless Steel)
Compatible Work Material (Cast Iron) Compatible Work Material (Titanium Alloy) Compatible Work Material (Welded Steel)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)