(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

High Strength File/Grinder "Attack", Diamond File Set【10 Pieces Per Package】

High Strength File/Grinder "Attack", Diamond File Set

Ideal for heavy-duty filing and grinding work due to high speed reciprocating operation (A-32). Compact control section. Realizes high torque from low speeds (AC-32). Molding of metal/stone etc., and chamfering/deburring of sheet metal/cutting processing. Easily gripped body of 44 mm diameter. Mold manufacture.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

A-D10

Part Number
A-D10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10 Pieces Per Package

1 Pack(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Other Related Products Total Length(mm) 135 Particle Size(#) 150
Detailing Type Diamond File Set Shape Flat, round type, circle, square, triangle, flat triangle, knife, mountain, egg, double round type Shaft Diameter(mm) 5
JAN Code 4518484543013 Trusco Code 114-0418 Mass(g) 178
Features Ideal for strengthened filing and grinding work due to high speed reciprocating operation (A-32). Compact control portion. Low speed allows for high torque (AC-32). Use Molding of metal, stone etc., or chamfering, deburring of sheet metal cutting, or mold making.

Please check the type/dimensions/specifications of the part A-D10 in the High Strength File/Grinder "Attack", Diamond File Set series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)