(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Hex wrench (taper head, extra long) 79 mm to 224 mm

Hex wrench (taper head, extra long) 79 mm to 224 mm

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Sizes are colored to be easily distinguishable and baked coating is luxurious and unlikely to peel off. 2.5-10 mm also come with a silk print size indication. Durability and wear resistance are further improved so that the Taper Head® can be used for final tightening. The torsional strength is 10% to 20% higher than the conventional ball point, and especially effective when used at an inclination (0 to 20°).

Basic Specifications

  • Specifications
    • STOCK
  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Single Product/Set Classification
    Single Item
  • Features
    Sizes are colored to be easily distinguishable and baked coating is luxurious and difficult to peel off. What's more, 2.5 to 10 mm sizes have a silk screen printed size indicator. Dampening and wear resistance are further improved so that a Taper Head® can be used for the main tightening. The torsional strength is 10% to 20% higher than the conventional ball point and it is especially effective when used at an inclination (0 to 20°).
Part Number
Width across flat dimension(mm)

Refine by

  • 1.5
  • 2
  • 2.5
  • 3
  • 4
  • 5
  • 6
  • 8
  • 10
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 79
  • 95
  • 110
  • 126
  • 142
  • 160
  • 180
  • 200
  • 224
  • Clear
Hex bar wrench underneck length (H dimension) L-shape only(mm)

Refine by

  • 16
  • 17
  • 18
  • 20
  • 25
  • 28
  • 32
  • 36
  • 40
  • Clear
Opposite side dimensions(mm)

Refine by

  • 1.5
  • 2.0
  • 2.5
  • 3.0
  • 4.0
  • 5.0
  • 6.0
  • 8.0
  • 10
  • Clear
JAN Code

Refine by

  • 4984798000687
  • 4984798000694
  • 4984798000700
  • 4984798000717
  • 4984798000724
  • 4984798000731
  • 4984798000748
  • 4984798000755
  • 4984798000762
  • Clear
Trusco Code

Refine by

  • 432-8311
  • 432-8302
  • 432-8299
  • 432-8281
  • 432-8272
  • 432-8264
  • 432-8256
  • 432-8248
  • 432-8230
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1.5
79
16
1.5
4984798000687
432-8230
1 Day(s)
-

Part Number : TLC-1.5
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    1.5
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    79
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    16
  • Opposite side dimensions(mm)
    1.5
  • JAN Code
    4984798000687
  • Trusco Code
    432-8230
  • Mass(g)
    1.5
  • Features
    Sizes are colored to be easily distinguishable and baked coating is luxurious and difficult to peel off. What's more, 2.5 to 10 mm sizes have a silk screen printed size indicator. Dampening and wear resistance are further improved so that a Taper Head® can be used for the main tightening. The torsional strength is 10% to 20% higher than the conventional ball point and it is especially effective when used at an inclination (0 to 20°).
2
95
17
2.0
4984798000694
432-8256
1 Day(s)
-

Part Number : TLC-2
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    2
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    95
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    17
  • Opposite side dimensions(mm)
    2.0
  • JAN Code
    4984798000694
  • Trusco Code
    432-8256
  • Mass(g)
    3
  • Features
    Sizes are colored to be easily distinguishable and baked coating is luxurious and difficult to peel off. What's more, 2.5 to 10 mm sizes have a silk screen printed size indicator. Dampening and wear resistance are further improved so that a Taper Head® can be used for the main tightening. The torsional strength is 10% to 20% higher than the conventional ball point and it is especially effective when used at an inclination (0 to 20°).
2.5
110
18
2.5
4984798000700
432-8264
1 Day(s)
-

Part Number : TLC-2.5
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    2.5
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    110
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    18
  • Opposite side dimensions(mm)
    2.5
  • JAN Code
    4984798000700
  • Trusco Code
    432-8264
  • Mass(g)
    5.5
  • Features
    Sizes are colored to be easily distinguishable and baked coating is luxurious and difficult to peel off. What's more, 2.5 to 10 mm sizes have a silk screen printed size indicator. Dampening and wear resistance are further improved so that a Taper Head® can be used for the main tightening. The torsional strength is 10% to 20% higher than the conventional ball point and it is especially effective when used at an inclination (0 to 20°).
3
126
20
3.0
4984798000717
432-8272
1 Day(s)
-

Part Number : TLC-3
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    3
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    126
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    20
  • Opposite side dimensions(mm)
    3.0
  • JAN Code
    4984798000717
  • Trusco Code
    432-8272
  • Mass(g)
    9
  • Features
    Sizes are colored to be easily distinguishable and baked coating is luxurious and difficult to peel off. What's more, 2.5 to 10 mm sizes have a silk screen printed size indicator. Dampening and wear resistance are further improved so that a Taper Head® can be used for the main tightening. The torsional strength is 10% to 20% higher than the conventional ball point and it is especially effective when used at an inclination (0 to 20°).
4
142
25
4.0
4984798000724
432-8281
1 Day(s)
-

Part Number : TLC-4
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    4
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    142
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    25
  • Opposite side dimensions(mm)
    4.0
  • JAN Code
    4984798000724
  • Trusco Code
    432-8281
  • Mass(g)
    18
  • Features
    Sizes are colored to be easily distinguishable and baked coating is luxurious and difficult to peel off. What's more, 2.5 to 10 mm sizes have a silk screen printed size indicator. Dampening and wear resistance are further improved so that a Taper Head® can be used for the main tightening. The torsional strength is 10% to 20% higher than the conventional ball point and it is especially effective when used at an inclination (0 to 20°).
5
160
28
5.0
4984798000731
432-8299
1 Day(s)
-

Part Number : TLC-5
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    5
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    160
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    28
  • Opposite side dimensions(mm)
    5.0
  • JAN Code
    4984798000731
  • Trusco Code
    432-8299
  • Mass(g)
    31.5
  • Features
    Sizes are colored to be easily distinguishable and baked coating is luxurious and difficult to peel off. What's more, 2.5 to 10 mm sizes have a silk screen printed size indicator. Dampening and wear resistance are further improved so that a Taper Head® can be used for the main tightening. The torsional strength is 10% to 20% higher than the conventional ball point and it is especially effective when used at an inclination (0 to 20°).
6
180
32
6.0
4984798000748
432-8302
1 Day(s)
-

Part Number : TLC-6
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    6
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    180
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    32
  • Opposite side dimensions(mm)
    6.0
  • JAN Code
    4984798000748
  • Trusco Code
    432-8302
  • Mass(g)
    51
  • Features
    Sizes are colored to be easily distinguishable and baked coating is luxurious and difficult to peel off. What's more, 2.5 to 10 mm sizes have a silk screen printed size indicator. Dampening and wear resistance are further improved so that a Taper Head® can be used for the main tightening. The torsional strength is 10% to 20% higher than the conventional ball point and it is especially effective when used at an inclination (0 to 20°).
8
200
36
8.0
4984798000755
432-8311
1 Day(s)
-

Part Number : TLC-8
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    8
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    200
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    36
  • Opposite side dimensions(mm)
    8.0
  • JAN Code
    4984798000755
  • Trusco Code
    432-8311
  • Mass(g)
    101
  • Features
    Sizes are colored to be easily distinguishable and baked coating is luxurious and difficult to peel off. What's more, 2.5 to 10 mm sizes have a silk screen printed size indicator. Dampening and wear resistance are further improved so that a Taper Head® can be used for the main tightening. The torsional strength is 10% to 20% higher than the conventional ball point and it is especially effective when used at an inclination (0 to 20°).
10
224
40
10
4984798000762
432-8248
1 Day(s)
-

Part Number : TLC-10
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    10
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    224
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    40
  • Opposite side dimensions(mm)
    10
  • JAN Code
    4984798000762
  • Trusco Code
    432-8248
  • Mass(g)
    177
  • Features
    Sizes are colored to be easily distinguishable and baked coating is luxurious and difficult to peel off. What's more, 2.5 to 10 mm sizes have a silk screen printed size indicator. Dampening and wear resistance are further improved so that a Taper Head® can be used for the main tightening. The torsional strength is 10% to 20% higher than the conventional ball point and it is especially effective when used at an inclination (0 to 20°).

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)