(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Double Flex Hexagon Wrench

Double Flex Hexagon Wrench

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Swivel bit socket construction allows work angle to be changed. Ideal for rapid turning work. Supports 2 sizes with 1 unit.

Basic Specifications

  • Specifications
    • STOCK
  • Type
    Other
  • Tip Type
    Standard Type
  • Features
    Neck turning bit socket construction allows for work angle to be changed. Ideal for fast-rotation work. 1 bit is compatible with 2 sizes.
  • Material
    Chrome Vanadium Steel

Details

Part Number
Width across flat dimension(mm)

Refine by

  • 3×4
  • 5×6
  • 8×10
  • 12×14
  • Clear
Single Product/Set Classification

Refine by

  • Single Item
  • Set Product
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 250
  • 275
  • Clear
Set Content

Refine by

  • 3×4、5×6、8×10、12×14
  • Clear
Set Content (Items)

Refine by

  • 4
  • Clear
JAN Code

Refine by

  • 4989530030823
  • 4989530030830
  • 4989530030847
  • 4989530030854
  • 4989530030861
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3×4
Single Item
250
-
-
4989530030823
1 Day(s)
-

Part Number : DFH0304
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Other
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    3×4
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    250
  • Set Content
    -
  • Set Content (Items)
    -
  • JAN Code
    4989530030823
  • Trusco Code
    439-1861
  • Mass(g)
    126
  • Features
    Neck turning bit socket construction allows for work angle to be changed. Ideal for fast-rotation work. 1 bit is compatible with 2 sizes.
  • Material
    Chrome Vanadium Steel
  • Accessory
    -
5×6
Single Item
250
-
-
4989530030830
1 Day(s)
-

Part Number : DFH0506
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Other
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    5×6
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    250
  • Set Content
    -
  • Set Content (Items)
    -
  • JAN Code
    4989530030830
  • Trusco Code
    439-1870
  • Mass(g)
    127
  • Features
    Neck turning bit socket construction allows for work angle to be changed. Ideal for fast-rotation work. 1 bit is compatible with 2 sizes.
  • Material
    Chrome Vanadium Steel
  • Accessory
    -
8×10
Single Item
250
-
-
4989530030847
1 Day(s)
-

Part Number : DFH0810
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Other
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    8×10
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    250
  • Set Content
    -
  • Set Content (Items)
    -
  • JAN Code
    4989530030847
  • Trusco Code
    439-1888
  • Mass(g)
    137
  • Features
    Neck turning bit socket construction allows for work angle to be changed. Ideal for fast-rotation work. 1 bit is compatible with 2 sizes.
  • Material
    Chrome Vanadium Steel
  • Accessory
    -
12×14
Single Item
275
-
-
4989530030854
1 Day(s)
-

Part Number : DFH1214
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Other
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    12×14
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    275
  • Set Content
    -
  • Set Content (Items)
    -
  • JAN Code
    4989530030854
  • Trusco Code
    439-1896
  • Mass(g)
    286
  • Features
    Neck turning bit socket construction allows for work angle to be changed. Ideal for fast-rotation work. 1 bit is compatible with 2 sizes.
  • Material
    Chrome Vanadium Steel
  • Accessory
    -
3×4 / 5×6 / 8×10 / 12×14
Set Product
-
3×4、5×6、8×10、12×14
4
4989530030861
1 Day(s)
-

Part Number : DFH-4S
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Other
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    3×4 / 5×6 / 8×10 / 12×14
  • Single Product/Set Classification
    Set Product
  • Overall length (L dimension)(mm)
    -
  • Set Content
    3×4、5×6、8×10、12×14
  • Set Content (Items)
    4
  • JAN Code
    4989530030861
  • Trusco Code
    439-1900
  • Mass(g)
    700
  • Features
    Neck turning bit socket construction allows for work angle to be changed. Ideal for fast-rotation work. 1 bit is compatible with 2 sizes.
  • Material
    Chrome Vanadium Steel
  • Accessory
    Plastic Holder for Storage

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●With the oscillating mechanism of the bit socket part working by changing the square is possible.
●It is best for fast turning work.
●2 sizes can be accommodate by 1 unit.

Materials

●Chrome Vanadium Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)