Stainless Steel Ball Point Hex Wrench (Long Type)

Stainless Steel Ball Point Hex Wrench (Long Type)

Standard Unit Price:
-
Days to Ship :
2 Day(s)

A long ballpoint L type wrench made of stainless steel and featuring outstanding corrosion resistance, chemical resistance, and shock resistance. For tightening and loosening hex socket bolts and screws.

Basic Specifications

Details

Part Number
Width across flat dimension(mm)

Refine by

  • 1.5
  • 2
  • 2.5
  • 3
  • 4
  • 5
  • 6
  • 8
  • 10
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 90
  • 100
  • 112
  • 126
  • 140
  • 160
  • 180
  • 200
  • 224
  • Clear
Hex bar wrench underneck length (H dimension) L-shape only(mm)

Refine by

  • 14
  • 16
  • 18
  • 20
  • 25
  • 28
  • 32
  • 36
  • 40
  • Clear
JAN Code

Refine by

  • 4989999269772
  • 4989999269789
  • 4989999269796
  • 4989999269802
  • 4989999269819
  • 4989999269826
  • 4989999269833
  • 4989999269840
  • 4989999269857
  • Clear
Trusco Code

Refine by

  • 445-6661
  • 445-6653
  • 445-6645
  • 445-6637
  • 445-6629
  • 445-6611
  • 445-6602
  • 445-6599
  • 445-6581
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1.5
90
14
4989999269789
445-6599
2 Day(s)
-

Part Number : TSSBL-15
Days to Ship 2 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    1.5
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    90
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    14
  • JAN Code
    4989999269789
  • Trusco Code
    445-6599
  • Mass(g)
    3.5
  • Features
    A long ballpoint L type wrench made of stainless steel and featuring outstanding corrosion resistance, chemical resistance, and shock resistance. A ballpoint type that can be used at an inclination of approximately 25°.
  • Material
    Stainless Steel (SUS420)
2
100
16
4989999269796
445-6602
2 Day(s)
-

Part Number : TSSBL-20
Days to Ship 2 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    2
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    100
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    16
  • JAN Code
    4989999269796
  • Trusco Code
    445-6602
  • Mass(g)
    4
  • Features
    A long ballpoint L type wrench made of stainless steel and featuring outstanding corrosion resistance, chemical resistance, and shock resistance. A ballpoint type that can be used at an inclination of approximately 25°.
  • Material
    Stainless Steel (SUS420)
2.5
112
18
4989999269802
445-6611
2 Day(s)
-

Part Number : TSSBL-25
Days to Ship 2 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    2.5
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    112
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    18
  • JAN Code
    4989999269802
  • Trusco Code
    445-6611
  • Mass(g)
    7
  • Features
    A long ballpoint L type wrench made of stainless steel and featuring outstanding corrosion resistance, chemical resistance, and shock resistance. A ballpoint type that can be used at an inclination of approximately 25°.
  • Material
    Stainless Steel (SUS420)
3
126
20
4989999269819
445-6629
2 Day(s)
-

Part Number : TSSBL-30
Days to Ship 2 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    3
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    126
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    20
  • JAN Code
    4989999269819
  • Trusco Code
    445-6629
  • Mass(g)
    14.0
  • Features
    A long ballpoint L type wrench made of stainless steel and featuring outstanding corrosion resistance, chemical resistance, and shock resistance. A ballpoint type that can be used at an inclination of approximately 25°.
  • Material
    Stainless Steel (SUS420)
4
140
25
4989999269826
445-6637
2 Day(s)
-

Part Number : TSSBL-40
Days to Ship 2 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    4
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    140
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    25
  • JAN Code
    4989999269826
  • Trusco Code
    445-6637
  • Mass(g)
    25
  • Features
    A long ballpoint L type wrench made of stainless steel and featuring outstanding corrosion resistance, chemical resistance, and shock resistance. A ballpoint type that can be used at an inclination of approximately 25°.
  • Material
    Stainless Steel (SUS420)
5
160
28
4989999269833
445-6645
2 Day(s)
-

Part Number : TSSBL-50
Days to Ship 2 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    5
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    160
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    28
  • JAN Code
    4989999269833
  • Trusco Code
    445-6645
  • Mass(g)
    41.0
  • Features
    A long ballpoint L type wrench made of stainless steel and featuring outstanding corrosion resistance, chemical resistance, and shock resistance. A ballpoint type that can be used at an inclination of approximately 25°.
  • Material
    Stainless Steel (SUS420)
6
180
32
4989999269840
445-6653
2 Day(s)
-

Part Number : TSSBL-60
Days to Ship 2 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    6
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    180
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    32
  • JAN Code
    4989999269840
  • Trusco Code
    445-6653
  • Mass(g)
    62
  • Features
    A long ballpoint L type wrench made of stainless steel and featuring outstanding corrosion resistance, chemical resistance, and shock resistance. A ballpoint type that can be used at an inclination of approximately 25°.
  • Material
    Stainless Steel (SUS420)
8
200
36
4989999269857
445-6661
2 Day(s)
-

Part Number : TSSBL-80
Days to Ship 2 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    8
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    200
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    36
  • JAN Code
    4989999269857
  • Trusco Code
    445-6661
  • Mass(g)
    139.0
  • Features
    A long ballpoint L type wrench made of stainless steel and featuring outstanding corrosion resistance, chemical resistance, and shock resistance. A ballpoint type that can be used at an inclination of approximately 25°.
  • Material
    Stainless Steel (SUS420)
10
224
40
4989999269772
445-6581
2 Day(s)
-

Part Number : TSSBL-100
Days to Ship 2 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    10
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    224
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    40
  • JAN Code
    4989999269772
  • Trusco Code
    445-6581
  • Mass(g)
    228.0
  • Features
    A long ballpoint L type wrench made of stainless steel and featuring outstanding corrosion resistance, chemical resistance, and shock resistance. A ballpoint type that can be used at an inclination of approximately 25°.
  • Material
    Stainless Steel (SUS420)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Stainless steel long Ball-point L type wrench excellent corrosion resistance, chemicals resistance, hygiene.
●A Ball-point type that can be used by tilting about 25°.

Specification

●SPQ(piece):12

Materials

●Stainless Steel(SUS420)

Warning

●The Ball-point part is getting thinner. Please take caution on applying excessive force. Stainless steel tools are not nonmagnetic.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)