• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Mini Hex Wrench (Ultra Small)

Mini Hex Wrench (Ultra Small)

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

Mini-size miniscule wrench. The surface features a black oxide finish. Made from chrome vanadium steel.

Basic Specifications

Details

Part Number
Width across flat dimension(mm)

Refine by

  • 0.71
  • 0.89
  • 1.27
  • 1.5
  • 2
  • 2.5
  • 3
  • 4
  • Clear
Single Product/Set Classification

Refine by

  • Single Item
  • Set Product
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 35
  • 38
  • 41
  • Clear
Hex bar wrench underneck length (H dimension) L-shape only(mm)

Refine by

  • 8
  • 10
  • 12
  • Clear
Set Content(mm)

Refine by

  • 0.89、1.27、1.5、2、2.5、3、4
  • Clear
Set Content(piece)

Refine by

  • 7
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
0.71
Single Item
35
8
-
-
12 Day(s) or more
-

Part Number : TRRS-0.71
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    0.71
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    35
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    8
  • Set Content(mm)
    -
  • Set Content(piece)
    -
  • Mass(g/Set)
    -
  • JAN Code
    4989999268942
  • Trusco Code
    445-6157
  • Mass(g)
    0.14
  • Features
    Very small wrench of metric size. Black oxide surface finish. Made of chrome vanadium steel.
  • Accessory
    -
0.89
Single Item
38
10
-
-
12 Day(s) or more
-

Part Number : TRRS-0.89
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    0.89
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    38
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    10
  • Set Content(mm)
    -
  • Set Content(piece)
    -
  • Mass(g/Set)
    -
  • JAN Code
    4989999268959
  • Trusco Code
    445-6165
  • Mass(g)
    0.27
  • Features
    Very small wrench of metric size. Black oxide surface finish. Made of chrome vanadium steel.
  • Accessory
    -
1.27
Single Item
41
12
-
-
12 Day(s) or more
-

Part Number : TRRS-1.27
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    1.27
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    41
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    12
  • Set Content(mm)
    -
  • Set Content(piece)
    -
  • Mass(g/Set)
    -
  • JAN Code
    4989999268966
  • Trusco Code
    445-6173
  • Mass(g)
    0.62
  • Features
    Very small wrench of metric size. Black oxide surface finish. Made of chrome vanadium steel.
  • Accessory
    -
0.89 ~ 4
Set Product
-
-
0.89、1.27、1.5、2、2.5、3、4
7
2 Day(s)
-

Part Number : TRRSM-7S
Days to Ship 2 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    0.89 ~ 4
  • Single Product/Set Classification
    Set Product
  • Overall length (L dimension)(mm)
    -
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    -
  • Set Content(mm)
    0.89、1.27、1.5、2、2.5、3、4
  • Set Content(piece)
    7
  • Mass(g/Set)
    28
  • JAN Code
    4989999268973
  • Trusco Code
    445-6181
  • Mass(g)
    28
  • Features
    Very small wrench of metric size. Black oxide surface finish. Made of chrome vanadium steel.
  • Accessory
    Holder

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Very small wrench of millimeter size. 
●The surface is black dye.

Materials

●Chrome Vanadium Steel(Cr-V)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)