(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Socket Wrench Set (6 Sided Type / 6.35 mm Insertion Angle)

Socket Wrench Set (6 Sided Type / 6.35 mm Insertion Angle)

Standard Unit Price:
-
Days to Ship :
Quote

Compact and easy-to-carry socket set.

Basic Specifications

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Set Content(Point)
    23
  • Mass(g/Set)
    500
  • JAN Code
    4989530682305
  • Trusco Code
    439-1951
  • Features
    Compact and easy-to-carry socket set.
  • Set Content
    1/4" hex sockets 4, 4.5, 5, 5.5, 6, 7, 8, 10, 11, 12, 13, 14 mm, 1/4" stubby ratchet handle 100 mm, 1/4" wobble extension bar 100 mm, driver bits (+)NO.1, 2, special bits (hole cutting) T10, 15, 20, 25, 27, 30, bit holder 6.35 mm

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : PA423
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Set Content(Point)
    23
  • Mass(g/Set)
    500
  • JAN Code
    4989530682305
  • Trusco Code
    439-1951
  • Features
    Compact and easy-to-carry socket set.
  • Set Content
    1/4" hex sockets 4, 4.5, 5, 5.5, 6, 7, 8, 10, 11, 12, 13, 14 mm, 1/4" stubby ratchet handle 100 mm, 1/4" wobble extension bar 100 mm, driver bits (+)NO.1, 2, special bits (hole cutting) T10, 15, 20, 25, 27, 30, bit holder 6.35 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a compact and convenient socket set even for carrying.

Specification

●Input Drive(mm):6.35
●Set Contents(piece):23
●SPQ(set):1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)