(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Socket wrench set (6 sided type / 9.5 mm Insertion Angle)

Socket wrench set (6 sided type / 9.5 mm Insertion Angle)

Standard Unit Price:
-
Days to Ship :
12 Day(s)

The wrenches are tightly packed into an aluminum case with a sophisticated design. It is also convenient for organized storage or carrying.

Basic Specifications

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Features
    The wrench assortment is tightly packed into an aluminum case with a polished design. Convenient for organization, storage, and for carrying.
Part Number
Set Content(Point)

Refine by

  • 10
  • 14
  • Clear
Mass(g/Set)

Refine by

  • 1100
  • 1800
  • Clear
Details Type

Refine by

  • 72 Teeth Super Ten Metal Ratchet Handle Specifications
  • -
  • Clear
JAN Code

Refine by

  • 4989530605076
  • 4989530605083
  • 4989530608084
  • Clear
Trusco Code

Refine by

  • 439-2086
  • 439-2078
  • 439-2060
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10
1100
-
4989530605076
439-2060
12 Day(s)
-

Part Number : SL-3810S
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Set Content(Point)
    10
  • Mass(g/Set)
    1100
  • Details Type
    -
  • JAN Code
    4989530605076
  • Trusco Code
    439-2060
  • Features
    The wrench assortment is tightly packed into an aluminum case with a polished design. Convenient for organization, storage, and for carrying.
  • Attached Socket(mm)
    8、10、12、13、14、17、19、
  • Attached Handle
    Ratchet Handle 190 mm, Extension Bar 75 mm, Free Angle Universal Joint
14
1800
72 Teeth Super Ten Metal Ratchet Handle Specifications
4989530608084
439-2078
12 Day(s)
-

Part Number : SL-3814MS
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Set Content(Point)
    14
  • Mass(g/Set)
    1800
  • Details Type
    72 Teeth Super Ten Metal Ratchet Handle Specifications
  • JAN Code
    4989530608084
  • Trusco Code
    439-2078
  • Features
    The wrench assortment is tightly packed into an aluminum case with a polished design. Convenient for organization, storage, and for carrying.
  • Attached Socket(mm)
    8、10、12、13、14、17、19、21
  • Attached Handle
    Ratchet Handle 205 mm, Extension Bar (75, 150 mm), Flex Handle 225 mm, Free Angle Universal Joint, Socket Hanger Unit 275 mm
14
1800
-
4989530605083
439-2086
12 Day(s)
-

Part Number : SL-3814S
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Set Content(Point)
    14
  • Mass(g/Set)
    1800
  • Details Type
    -
  • JAN Code
    4989530605083
  • Trusco Code
    439-2086
  • Features
    The wrench assortment is tightly packed into an aluminum case with a polished design. Convenient for organization, storage, and for carrying.
  • Attached Socket(mm)
    8、10、12、13、14、17、19、21
  • Attached Handle
    Ratchet Handle 190 mm, Extension Bar (75, 150 mm), Flex Handle 225 mm, Free Angle Universal Joint, Socket Hanger Unit 275 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)