(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Impact Spline Socket Hanger Set (Drive 12.7 mm)

Impact Spline Socket Hanger Set (Drive 12.7 mm)

Standard Unit Price:
-
Days to Ship :
8 Day(s)

The impact spline socket can support various screws with a single size. Can be used by attaching it to the handle for an impact wrench or socket wrench.

Basic Specifications

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Special
  • Set Content(Point)
    9
  • Mass(g/Set)
    800
  • JAN Code
    4989530605359
  • Trusco Code
    439-1918
  • Features
    The impact spline socket can support various screws with a single size. It can be used by mounting it on a handle for an impact wrench or socket wrench.
  • Attached Socket(mm)
    10、12、13、14、17、19、21、22、24
  • Material
    Chrome Molybdenum Steel
  • Accessory
    Socket Hanger Unit 280 mm
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
-

Part Number : ISS1209H
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Special
  • Set Content(Point)
    9
  • Mass(g/Set)
    800
  • JAN Code
    4989530605359
  • Trusco Code
    439-1918
  • Features
    The impact spline socket can support various screws with a single size. It can be used by mounting it on a handle for an impact wrench or socket wrench.
  • Attached Socket(mm)
    10、12、13、14、17、19、21、22、24
  • Material
    Chrome Molybdenum Steel
  • Accessory
    Socket Hanger Unit 280 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)