(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Full Turn Locking Ratchet (Drive 6.35 mm)

Full Turn Locking Ratchet (Drive 6.35 mm)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Basic Specifications

  • Specifications
    • STOCK
  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Overall length (L dimension)(mm)
    160
  • The Number of Teeth(sheet)
    72
  • Mass(g)
    173
  • Head Part Width(mm)
    29.6
  • Head thickness(mm)
    26.4
  • JAN Code
    4989530609180
  • Trusco Code
    439-1969
  • Features
    There are 72 gear teeth and 2 ratchet heads, which provide a small feed for excellent operability in cramped places. The head turns completely with a natural motion without any strain, and also has a locking mechanism for fixing it to any position. Can be used as a T-shaped ratchet handle.

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : PFR-02
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Overall length (L dimension)(mm)
    160
  • The Number of Teeth(sheet)
    72
  • Mass(g)
    173
  • Head Part Width(mm)
    29.6
  • Head thickness(mm)
    26.4
  • JAN Code
    4989530609180
  • Trusco Code
    439-1969
  • Features
    There are 72 gear teeth and 2 ratchet heads, which provide a small feed for excellent operability in cramped places. The head turns completely with a natural motion without any strain, and also has a locking mechanism for fixing it to any position. Can be used as a T-shaped ratchet handle.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The head is fully turning with natural movement that is not forced, and with a lock mechanism that can be fixed at any position. Can be used as T type ratchet handle.

Specification

●Number of Tooth Gear:72
●Input Drive(mm):6.35
●Total Length(mm):160
●SPQ(piece):5

Materials

●Chrome Vanadium Steel(Cr-V)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)