(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
"Compact Ratchet 52" (Head-up Type)

"Compact Ratchet 52" (Head-up Type)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

20 mm head width ultra-thin type. Easy to turn screws even in tight spaces with 52 gear fine feed angle. Uses an ultra-short tool bit (total length of 19 mm).

Basic Specifications

  • Specifications
    • STOCK
  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.2
  • Single Product/Set Classification
    Single Item
  • Magnet
    NA
  • Grip Type
    Resin
  • Overall Length(mm)
    19
  • Blade Tip
    (+)No.2
  • JAN Code
    4962485204457
  • Trusco Code
    446-0529
  • Features
    Super-thin type with 20 mm wide head. Easy to turn screws even in tight spaces with 52 gear bendable head. Uses super-short bit (total length of 19 mm).
  • Mass(g)
    50/set
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
526
1 Day(s)
-

Part Number : 526
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.2
  • Single Product/Set Classification
    Single Item
  • Magnet
    NA
  • Grip Type
    Resin
  • Overall Length(mm)
    19
  • Blade Tip
    (+)No.2
  • JAN Code
    4962485204457
  • Trusco Code
    446-0529
  • Features
    Super-thin type with 20 mm wide head. Easy to turn screws even in tight spaces with 52 gear bendable head. Uses super-short bit (total length of 19 mm).
  • Mass(g)
    50/set

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)