(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Grip tape (thin check type)

Grip tape (thin check type)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Wet feel polyurethane tape with superior grip strength. Stops vibration and shock from being transmitted to the hands, and relieves fatigue. A check pattern projects individuality.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Parts
  • Total Length(mm)
    1050
  • Width(mm)
    26
  • Thickness(mm)
    0.5
  • Mass(g)
    13
  • Features
    The wet feel polyurethane tape has superior grip strength. It stops vibration and shock from being transmitted to the hands, and relieves fatigue. A check pattern projects its individuality.
Part Number
Color

Refine by

  • Black
  • Blue
  • Silver
  • Clear
JAN Code

Refine by

  • 4963360150104
  • 4963360150111
  • 4963360150128
  • Clear
Trusco Code

Refine by

  • 449-1998
  • 449-1980
  • 449-1971
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Black
4963360150104
449-1971
1 Day(s)
-

Part Number : GTC-BK
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Model
    Parts
  • Total Length(mm)
    1050
  • Color
    Black
  • Width(mm)
    26
  • Thickness(mm)
    0.5
  • JAN Code
    4963360150104
  • Trusco Code
    449-1971
  • Mass(g)
    13
  • Features
    The wet feel polyurethane tape has superior grip strength. It stops vibration and shock from being transmitted to the hands, and relieves fatigue. A check pattern projects its individuality.
Blue
4963360150111
449-1980
1 Day(s)
-

Part Number : GTC-BL
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Model
    Parts
  • Total Length(mm)
    1050
  • Color
    Blue
  • Width(mm)
    26
  • Thickness(mm)
    0.5
  • JAN Code
    4963360150111
  • Trusco Code
    449-1980
  • Mass(g)
    13
  • Features
    The wet feel polyurethane tape has superior grip strength. It stops vibration and shock from being transmitted to the hands, and relieves fatigue. A check pattern projects its individuality.
Silver
4963360150128
449-1998
1 Day(s)
-

Part Number : GTC-S
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Model
    Parts
  • Total Length(mm)
    1050
  • Color
    Silver
  • Width(mm)
    26
  • Thickness(mm)
    0.5
  • JAN Code
    4963360150128
  • Trusco Code
    449-1998
  • Mass(g)
    13
  • Features
    The wet feel polyurethane tape has superior grip strength. It stops vibration and shock from being transmitted to the hands, and relieves fatigue. A check pattern projects its individuality.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)