Mini Chest Tool Set (Insertion Angle 6.35 mm)

Mini Chest Tool Set (Insertion Angle 6.35 mm)

Standard Unit Price:
-
Days to Ship :
10 Day(s) or more

Carefully selected professional-use maintenance tools contained in a compact mini chest. Stored in a dedicated EVA tray that has a tight fit.

Basic Specifications

  • Tool set and tool box only
    Tool Set
  • Tool set type
    Chest Type
  • Case Size (Frontage x Depth x Height)(mm)
    275X151X147
  • Set Content(Point)
    51
  • Mass(g)
    5000
Part Number
Case color

Refine by

  • Red
  • Black
  • Blue
  • Clear
JAN Code

Refine by

  • 4989530610704
  • 4989530610711
  • 4989530610728
  • Clear
Trusco Code

Refine by

  • 439-1942
  • 439-1934
  • 439-1926
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Black
4989530610711
439-1926
10 Day(s) or more
-

Part Number : MC-0251BL
Days to Ship 10 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Set
  • Tool set type
    Chest Type
  • Case Size (Frontage x Depth x Height)(mm)
    275X151X147
  • Set Content(Point)
    51
  • Case color
    Black
  • Mass(g)
    5000
  • JAN Code
    4989530610711
  • Trusco Code
    439-1926
  • Features
    Carefully selected professional-use maintenance tools contained in a compact small chest. They are contained in a dedicated EVA tray properly and clearly.
Blue
4989530610728
439-1934
11 Day(s) or more
-

Part Number : MC-0251BR
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Set
  • Tool set type
    Chest Type
  • Case Size (Frontage x Depth x Height)(mm)
    275X151X147
  • Set Content(Point)
    51
  • Case color
    Blue
  • Mass(g)
    5000
  • JAN Code
    4989530610728
  • Trusco Code
    439-1934
  • Features
    Carefully selected professional-use maintenance tools contained in a compact small chest. They are contained in a dedicated EVA tray properly and clearly.
Red
4989530610704
439-1942
12 Day(s) or more
-

Part Number : MC-0251RD
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Set
  • Tool set type
    Chest Type
  • Case Size (Frontage x Depth x Height)(mm)
    275X151X147
  • Set Content(Point)
    51
  • Case color
    Red
  • Mass(g)
    5000
  • JAN Code
    4989530610704
  • Trusco Code
    439-1942
  • Features
    Carefully selected professional-use maintenance tools contained in a compact small chest. They are contained in a dedicated EVA tray properly and clearly.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)