(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
"Poki Station" Blade Disposal

"Poki Station" Blade Disposal

Standard Unit Price:
-
Days to Ship :
1 Day(s)

A blade folding device which is well suited to general users who are hesitant to fold blades away, or for instance, in work environments where safety management is required. Employing a "New Mechanism" for folding the blade using a blade folding lever, it can be folded away simply without any excessive force. Support provided for large-size blades / medium-size blades - M thick blades / small-size blades / craft blades. Since it comes with an accompanyingdesktop holder, the replacementbladeand cutter knife that you are using can be stored away together. The folded blades can be dealt with together from the back surface.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Overall Length(mm)
    116
  • Details Type
    Main Body
  • Overall Width(mm)
    66
  • JAN Code
    4901165202796
  • Trusco Code
    430-8654
  • Set Content
    Desktop Holder
  • Features
    This is a blade breaker suitable for ordinary users who feel uncomfortable with breaking blades and in workplaces where safety control is required. With the "new method" of breaking a blade with a blade breaking lever, you can easily break a blade with no unnecessary strength. It is compatible with large size / middle size, medium thickness / small size / craftwork blades. With an included desk holder, you can store it with replacement blades and the cutter knife you use. You can dispose of broken blades together from the back side.
  • Mass(g)
    120

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : 214B
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Overall Length(mm)
    116
  • Details Type
    Main Body
  • Overall Width(mm)
    66
  • JAN Code
    4901165202796
  • Trusco Code
    430-8654
  • Set Content
    Desktop Holder
  • Features
    This is a blade breaker suitable for ordinary users who feel uncomfortable with breaking blades and in workplaces where safety control is required. With the "new method" of breaking a blade with a blade breaking lever, you can easily break a blade with no unnecessary strength. It is compatible with large size / middle size, medium thickness / small size / craftwork blades. With an included desk holder, you can store it with replacement blades and the cutter knife you use. You can dispose of broken blades together from the back side.
  • Mass(g)
    120

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●For general users who are resistant to snap-off blade, it is also suitable for work site where safety control is required.

Specification

●Total Length (mm): 116
●Total Width (mm): 66
●SPQ (piece): 5

Set Contents

●Tabletop Holder

Materials

●Main Body: ABS Resin 
●Blade Folding Lever: Aluminum Alloy
●Blade Fold Port (attachment): Aluminum Alloy 
●Tabletop Holder: ABS Resin + Synthetic Rubber

Warning

●There are some non-compliant commodity.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)