(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Ratchet Torque Wrench

Ratchet Torque Wrench

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Other
  • Features
    Ratchet type allows it to tighten flare nuts without removing the torque wrench from the nut. Tightening to a specified torque value produces a clicking sound and breaks the head.
  • Intended Use
    For tightening flare nuts when mounting an air conditioner. Prevents coolant leakage due to insufficient flare nut tightening or copper flare part breakage due to over tightening.
  • Specifications
    Load direction: right, new coolant compliant
Part Number
Total Length(mm)

Refine by

  • 222
  • 256
  • 270
  • 299
  • Clear
Nut Opposite Side Dimension(mm)

Refine by

  • 17
  • 22
  • 26
  • 29
  • Clear
Torque Value(N·m)

Refine by

  • 18
  • 38
  • 55
  • 75
  • Clear
Flare Nut Size

Refine by

  • 1/2 Inch
  • 1/4 inch
  • 3/8 inch
  • 5/8 Inch
  • Clear
JAN Code

Refine by

  • 4560160091769
  • 4560160091776
  • 4560160091783
  • 4560160091790
  • Clear
Trusco Code

Refine by

  • 440-2111
  • 440-2103
  • 440-2090
  • 440-2081
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
222
17
18
1/4 inch
4560160091769
440-2081
1 Day(s)
-

Part Number : RTQ-180
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Model
    Other
  • Total Length(mm)
    222
  • Nut Opposite Side Dimension(mm)
    17
  • Torque Value(N·m)
    18
  • Flare Nut Size
    1/4 inch
  • JAN Code
    4560160091769
  • Trusco Code
    440-2081
  • Mass(g)
    340
  • Features
    Ratchet type allows it to tighten flare nuts without removing the torque wrench from the nut. Tightening to a specified torque value produces a clicking sound and breaks the head.
  • Intended Use
    For tightening flare nuts when mounting an air conditioner. Prevents coolant leakage due to insufficient flare nut tightening or copper flare part breakage due to over tightening.
  • Specifications
    Load direction: right, new coolant compliant
256
22
38
3/8 inch
4560160091776
440-2090
1 Day(s)
-

Part Number : RTQ-380
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Model
    Other
  • Total Length(mm)
    256
  • Nut Opposite Side Dimension(mm)
    22
  • Torque Value(N·m)
    38
  • Flare Nut Size
    3/8 inch
  • JAN Code
    4560160091776
  • Trusco Code
    440-2090
  • Mass(g)
    400
  • Features
    Ratchet type allows it to tighten flare nuts without removing the torque wrench from the nut. Tightening to a specified torque value produces a clicking sound and breaks the head.
  • Intended Use
    For tightening flare nuts when mounting an air conditioner. Prevents coolant leakage due to insufficient flare nut tightening or copper flare part breakage due to over tightening.
  • Specifications
    Load direction: right, new coolant compliant
270
26
55
1/2 Inch
4560160091783
440-2103
1 Day(s)
-

Part Number : RTQ-550
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Model
    Other
  • Total Length(mm)
    270
  • Nut Opposite Side Dimension(mm)
    26
  • Torque Value(N·m)
    55
  • Flare Nut Size
    1/2 Inch
  • JAN Code
    4560160091783
  • Trusco Code
    440-2103
  • Mass(g)
    435
  • Features
    Ratchet type allows it to tighten flare nuts without removing the torque wrench from the nut. Tightening to a specified torque value produces a clicking sound and breaks the head.
  • Intended Use
    For tightening flare nuts when mounting an air conditioner. Prevents coolant leakage due to insufficient flare nut tightening or copper flare part breakage due to over tightening.
  • Specifications
    Load direction: right, new coolant compliant
299
29
75
5/8 Inch
4560160091790
440-2111
1 Day(s)
-

Part Number : RTQ-750
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Model
    Other
  • Total Length(mm)
    299
  • Nut Opposite Side Dimension(mm)
    29
  • Torque Value(N·m)
    75
  • Flare Nut Size
    5/8 Inch
  • JAN Code
    4560160091790
  • Trusco Code
    440-2111
  • Mass(g)
    480
  • Features
    Ratchet type allows it to tighten flare nuts without removing the torque wrench from the nut. Tightening to a specified torque value produces a clicking sound and breaks the head.
  • Intended Use
    For tightening flare nuts when mounting an air conditioner. Prevents coolant leakage due to insufficient flare nut tightening or copper flare part breakage due to over tightening.
  • Specifications
    Load direction: right, new coolant compliant

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)