Live Wire Cable Cutter

Live Wire Cable Cutter

Standard Unit Price:
-
Days to Ship :
2 Day(s)

This design prioritizes the insulation properties. Can withstand voltages of 7,000 V or less. For cutting the various wires in general steel electrical construction, power-transmission line construction, transformer construction, soft copper wire, aluminum wires, communication, etc.

Basic Specifications

  • Overall Length(mm)
    535
  • Cutting Capacity IV Line(mm2)
    IV line 100 (O.D. 22)
  • JAN Code
    4989065102606
  • Trusco Code
    367-4011
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
2 Day(s)
-

Part Number : ZCC0201
Days to Ship 2 Day(s)
Standard Unit Price -

Specificationtitle

  • Overall Length(mm)
    535
  • Cutting Capacity IV Line(mm2)
    IV line 100 (O.D. 22)
  • JAN Code
    4989065102606
  • Trusco Code
    367-4011
  • Mass (g)
    1150
  • Features
    A design with insulating ability in mind. Can withstand voltages 7,000 V or lower.
  • Application
    For cutting the various wires in general steel electrical construction, power-transmission line construction, transformer construction, soft copper wire, aluminum wires, communication, etc.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)