(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Rebar Binder "Rebar Tier" and Special Binding Wire "Tie Wire"【50 Pieces Per Package】

Rebar Binder "Rebar Tier" and Special Binding Wire "Tie Wire"

The required length alone can be cut cost-effectively and thus suitable for continuous work.

Part Number

Configured Part Number is shown.

TW899JP

Part Number
TW899JP
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

50 Pieces Per Package

1 Pack(s) 12 Day(s)

Loading...

  1. 1

Basic Information

JAN Code 4902870742782 Trusco Code 447-3205 Mass(kg) 22
Features The required length alone can be cut cost-effectively and thus suitable for continuous work. Binding Count per 1 Reel When Double Wound Approx. 156 times (when RB-399 is used), approx. 90 times (when RB-519 is used) Number of binds per reel when rolling 3 windings Approximately 120 times (when RB-399 is used), Approximately 75 times (when RB-519 is used)
Wire Material Annealed iron wire

Please check the type/dimensions/specifications of the part TW899JP in the Rebar Binder "Rebar Tier" and Special Binding Wire "Tie Wire" series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)