(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Non-Vacuum Type Orbital Air Sander

Non-Vacuum Type Orbital Air Sander

It is small and super-lightweight. Low noise and low vibration. Extremely comfortable grip. For polyester putty light polishing.

Part Number

Configured Part Number is shown.

SAM-41B

Part Number
SAM-41B
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Paper Size(mm) 75X110 Air Consumption(m³/min) 0.2 Operating Air Pressure(Mpa) 0.6
Orbit Diameter(mm) 3 Number of No-load Revolutions(rpm) 10000 Exhaust Rear
Total Length(mm) 153 Paper Used Hook and Loop Sheet Type Hose Take-in Port Rc1/4
JAN Code 4560246020805 Trusco Code 440-0623 Mass(g) 700
Advantages It is small and super lightweight. It makes low noise and vibration. It has an excellent grip comfort. Use For polyester putty light polishing.

Please check the type/dimensions/specifications of the part SAM-41B in the Non-Vacuum Type Orbital Air Sander series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)