(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Paint Marker (Large)

Paint Marker (Large)

It has excellent light and water resistance, and it retains bright color. Cleanly coats even metal surfaces. For finishing of hobbies / repairing of wood and iron parts.

Part Number

Configured Part Number is shown.

HRX006-35

Part Number
HRX006-35
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Model Industrial Marker Color Red Character Size Thick
Capacity(L) 0.0291 Detailed Color Wine Red JAN Code 4976124370601
Trusco Code 435-3153 Mass(g) 60 Coating Area Approx. 0.4 m2
Drying Time 20 min-40 min Features It has excellent light and water resistance, and it retains bright color. It can neatly paint on metal surfaces. Use For finishing of hobbies / repairing of wood and iron parts.
Material Acrylic Resin Coating

Please check the type/dimensions/specifications of the part HRX006-35 in the Paint Marker (Large) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)