(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Supple Strength, Two-Sided Magnet【2 Pieces Per Package】

Supple Strength, Two-Sided Magnet

The rubber helps prevent it from breaking when dropped and enables both sides to be used. Double-sided use enables the item to be affixed while also affixing to a surface.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Part Number
RPM-02BU
RPM-02R
RPM-02Y
RPM-2G
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipColor Details Color JAN Code Trusco Code

2 Pieces Per Package

1 Pack(s) 1 Day(s) BlueBlue4974161011709435-0421

2 Pieces Per Package

1 Pack(s) 1 Day(s) OtherPink4974161011716435-0430

2 Pieces Per Package

1 Pack(s) 1 Day(s) YellowYellow4974161011730435-0448

2 Pieces Per Package

1 Pack(s) 1 Day(s) GreenGreen4974161011723435-0456

Loading...

  1. 1

Basic Information

Product Model Color Magnet Size (Diameter)(mm) 30 Number of Pieces Per Pack 2 Nos.
Feature 1 Both sides can be used and have rubber attachments to prevent cracking even if dropped. Both sides are usable, making it possible to simultaneously fix clips after fixing the object for display. Mass(g) 16 Material Magnet: Anisotropic Ferrite / Rubber: Rubber Resin

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)