(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Thick Paper Cutter

Part Number

Configured Part Number is shown.

NO15102

Features

●Not only thick cardboard but also thin raw materials such as tissue can be cut off.

Specification

●Blade Length(mm):75
●Blade Thickness(mm):3.0
●Total Length(mm):207
●SPQ(piece):5
●Cutting Performance: Cardboard, Corrugated Board, Thin Cloth, Paper

Materials

●Blade Part: Stainless Steel Blade(SUS420J2) 
●Handle: 66 Nylon in Glass Fiber
●Rivet: 66 Nylon in Glass Fiber
Part Number
NO15102
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Model Scissors Cutting capability Cardboard, corrugated cardboard, light fabric, paper Full length(mm) 207
Blade length(mm) 75 Blade thickness(mm) 3.0 JAN Code 4977530151020
Trusco Code 432-7381 Mass(g) 129 Advantage Can cut flakes of not only thick cardboard but also thin materials like tissue. Sturdy scissors with excellent cutting function.
Material Cutting Part: Stainless Cutting Steel (SUS420J2). (Handle / Thumbtack): Nylon 66 Containing Glass Fiber.

Please check the type/dimensions/specifications of the part NO15102 in the Thick Paper Cutter series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)