(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Mail Box (Combination Lock Type) WMVK-12P/24P

Mail Box (Combination Lock Type) WMVK-12P/24P

Click this image to zoom it.

Move the mouse over the image to zoom

  • Mail Box (Combination Lock Type) WMVK-12P/24P
  • Mail Box (Combination Lock Type) WMVK-12P/24P

·The empty-handed key lock offers excellent convenience. ·Slot dimensions (width × height) (mm): 250 × 20.

Part Number

Configured Part Number is shown.

Part Number
WMVK-12P
WMVK-24P
Part NumberMinimum order quantityVolume DiscountDays to ShipHeight
(mm)
Type Trusco Code Mass
(g)
Amount Of Content
1 Piece(s) Quote 880For 12 people454-0999268001 unit
1 Piece(s) Quote 1700For 24 people454-1006468001 unit

Loading...

  1. 1

Basic Information

Product Type Mail box Frontage(mm) 900 Depth(mm) 380
Inlet port dimensions, width(mm) 250 Inlet port dimensions, height(mm) 20 JAN Code -
Effective Dimensions per Box: Opening Width(mm) 260 Effective Dimensions per Box: Depth(mm) 340 Effective Dimensions per Box: Height(mm) 183
Specifications Finished product Material Steel Color White
Key Hands-free key type Amount Of Content 1 unit

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)