(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Mini Locker (Blue/Pink/White)

Mini Locker (Blue/Pink/White)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Mini Locker (Blue/Pink/White)
  • Mini Locker (Blue/Pink/White)
  • Mini Locker (Blue/Pink/White)
  • Mini Locker (Blue/Pink/White)
  • Mini Locker (Blue/Pink/White)
  • Mini Locker (Blue/Pink/White)

It can be used in a neat alignment with the same depth and height as the clear locker. The 3-level clear locker type has the same frontage and vertical connection is also possible. When multiple units are used, 2- and 3-row types are suitable.

Part Number

Configured Part Number is shown.

Part Number
MLK2-B
MLK2-P
MLK2-W
MLK3-B
MLK3-P
MLK3-W
MLK-B
MLK-P
MLK-W
Part NumberMinimum order quantityVolume DiscountDays to ShipSize Width (mm) Effective Dimensions per Box: Opening Width
(mm)
Door Color Trusco Code Mass
(g)
Amount Of Content
1 Piece(s) Quote For 2 people600251Blue454-0808181001 unit
1 Piece(s) Quote For 2 people600251Pink454-0816181001 unit
1 Piece(s) Quote For 2 people600251White454-0824181001 unit
1 Piece(s) Quote For 3 people900254Blue454-0832258001 unit
1 Piece(s) Quote For 3 people900254Pink454-0841258001 unit
1 Piece(s) Quote For 3 people900254White454-0859258001 unit
1 Piece(s) Quote For 1 person300243Blue454-0867104001 unit
1 Piece(s) Quote For 1 person300243Pink454-0875104001 unit
1 Piece(s) Quote For 1 person300243White454-0883104001 unit

Loading...

  1. 1

Basic Information

Height (mm) 880 Depth (mm) 515 Effective Dimensions per Box: Depth(mm) 477
Effective Dimensions per Box: Height(mm) 781 Main Body Color White Specifications Finished product
Key Cylinder lock Material Steel Features It can be used in a neat alignment with the same depth and height as the clear locker. The 3-level clear locker type has the same frontage, also allowing for vertical moving. When multiple units are used, 2- and 3-row types are suitable.
Amount Of Content 1 unit

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)