(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.
Helmet (High Airflow Double Layer Structure/Wide Face Shield)

Helmet (High Airflow Double Layer Structure/Wide Face Shield)

Standard Unit Price:
-
Days to Ship :
2 Day(s)

Wide shield with surface width of 258 mm to protect the eyes from flying objects coming from the side.

Basic Specifications

  • Product Model
    American Type
  • Transparent Visor
    Yes
  • Shield Surface / Slider Surface
    Yes
  • Vent
    Yes
  • Shock Absorbing Liner (KP)
    None
  • Material Quality
    ABS resin
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Blue
  • White
  • Clear
Visor Color

Refine by

  • Blue (Transparent)
  • Gray (Transparent)
  • Clear
JAN Code

Refine by

  • 4546721000319
  • 4546721000333
  • 4546721000340
  • Clear
Trusco Code

Refine by

  • 447-7103
  • 447-7090
  • 447-7081
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
1 pc.
Blue
Gray (Transparent)
4546721000333
447-7081
2 Day(s)
-

Part Number : 1330V-SE-V2-B4-J
Days to Ship 2 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Color
    Blue
  • Product Model
    American Type
  • Transparent Visor
    Yes
  • Shield Surface / Slider Surface
    Yes
  • Vent
    Yes
  • Shock Absorbing Liner (KP)
    None
  • Material Quality
    ABS resin
  • Visor Color
    Gray (Transparent)
  • JAN Code
    4546721000333
  • Trusco Code
    447-7081
  • Features
    The wide shield surface has outer dimensions of 258 mm and also protects eyes from flying objects from the sides. Large ventilation holes were achieved through a two-level structure. The wind coming in from the ventilation holes flows to the back of the head and controls temperature and humidity.
  • Shield Surface Visible Light Transmittance
    90.5%
  • Mass(g)
    525
  • Surface
    Polycarbonate Resin
  • Material Quality
    Visor, Face Shield
  • Helmet Material
    ABS Resin
1 pc.
White
Gray (Transparent)
4546721000319
447-7090
2 Day(s)
-

Part Number : 1330V-SE-V2-W1-J
Days to Ship 2 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Color
    White
  • Product Model
    American Type
  • Transparent Visor
    Yes
  • Shield Surface / Slider Surface
    Yes
  • Vent
    Yes
  • Shock Absorbing Liner (KP)
    None
  • Material Quality
    ABS resin
  • Visor Color
    Gray (Transparent)
  • JAN Code
    4546721000319
  • Trusco Code
    447-7090
  • Features
    The wide shield surface has outer dimensions of 258 mm and also protects eyes from flying objects from the sides. Large ventilation holes were achieved through a two-level structure. The wind coming in from the ventilation holes flows to the back of the head and controls temperature and humidity.
  • Shield Surface Visible Light Transmittance
    90.5%
  • Mass(g)
    525
  • Surface
    Polycarbonate Resin
  • Material Quality
    Visor, Face Shield
  • Helmet Material
    ABS Resin
1 pc.
Blue
Blue (Transparent)
4546721000340
447-7103
2 Day(s)
-

Part Number : 1330V-SE-V5-B4-J
Days to Ship 2 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Color
    Blue
  • Product Model
    American Type
  • Transparent Visor
    Yes
  • Shield Surface / Slider Surface
    Yes
  • Vent
    Yes
  • Shock Absorbing Liner (KP)
    None
  • Material Quality
    ABS resin
  • Visor Color
    Blue (Transparent)
  • JAN Code
    4546721000340
  • Trusco Code
    447-7103
  • Features
    The wide shield surface has outer dimensions of 258 mm and also protects eyes from flying objects from the sides. Large ventilation holes were achieved through a two-level structure. The wind coming in from the ventilation holes flows to the back of the head and controls temperature and humidity.
  • Shield Surface Visible Light Transmittance
    90.5%
  • Mass(g)
    525
  • Surface
    Polycarbonate Resin
  • Material Quality
    Visor, Face Shield
  • Helmet Material
    ABS Resin