(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Light Shielding Goggles, Safety Glasses For Laser (For Multiple Wavelengths)

Light Shielding Goggles, Safety Glasses For Laser (For Multiple Wavelengths)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Lens angle and length are adjustable, so you can achieve a comfortable fit.
· Since a soft cushion is used for the trim, the eyewear makes good contact with the face and prevents the intrusion of laser light.
· Over glasses type which can be worn with ordinary glasses.
[Applications]
· YAG lasers
· Industrial/university research
· Processing machine manufacture
· Machine operators
· Automobile factories
· Welding applications
· Communication applications, etc.

Basic Specifications

  • Specifications
    • STOCK
  • Shape
    Binocular glasses
  • Application
    For Laser
  • Anti-fog
    None
  • Scratch prevention
    None
  • UV Cut
    None
  • Electrostatic resistance
    None
  • Lens Replacement
    None
  • Lens Color
    Red
  • Lens Thickness(mm)
    1.5
  • Angle Adjustment
    Available
  • Anti-injury Treatment
    NA
  • Tool Adjustment
    Available
  • Nose Pad
    Available
  • JAN Code
    4541492000506
  • Trusco Code
    448-9217
  • Material (Lens)
    Polycarbonate
  • Material (Frame)
    Nylon
  • YAG Laser OD Value
    6
  • Mass(g)
    48
  • Visible Light Transmittance(%)
    37
  • Compatible Wavelength
    200~524、525~537、860~1090nm
  • Features
    Adjustable lens angle and length mean they conform comfortably to the face. Soft cushion used for the guards offers perfect face contact, preventing intrusion of laser light. Since these are single-lens type safety glasses (over type glasses), they can also be used in combination with spectacles.
  • Application Details
    YAG Laser, Company: University Laboratories, Machining Equipment Production, Equipment Operators, Automobile Factories, Work Connected to Welding or Communications, etc.
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : RS-80-TWCL
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Binocular glasses
  • Application
    For Laser
  • Anti-fog
    None
  • Scratch prevention
    None
  • UV Cut
    None
  • Electrostatic resistance
    None
  • Lens Replacement
    None
  • Lens Color
    Red
  • Lens Thickness(mm)
    1.5
  • Angle Adjustment
    Available
  • Anti-injury Treatment
    NA
  • Tool Adjustment
    Available
  • Nose Pad
    Available
  • JAN Code
    4541492000506
  • Trusco Code
    448-9217
  • Material (Lens)
    Polycarbonate
  • Material (Frame)
    Nylon
  • YAG Laser OD Value
    6
  • Mass(g)
    48
  • Visible Light Transmittance(%)
    37
  • Compatible Wavelength
    200~524、525~537、860~1090nm
  • Features
    Adjustable lens angle and length mean they conform comfortably to the face. Soft cushion used for the guards offers perfect face contact, preventing intrusion of laser light. Since these are single-lens type safety glasses (over type glasses), they can also be used in combination with spectacles.
  • Application Details
    YAG Laser, Company: University Laboratories, Machining Equipment Production, Equipment Operators, Automobile Factories, Work Connected to Welding or Communications, etc.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Lens angle and length are adjustable to get a comfortable fit.

Specification

●Lens Color:Red
●SPQ(piece):1
●YAG Laser OD Value: 6
●Visible Light Transmittance: 37%

Materials

●Frame: Nylon
●Lens: Polycarbonate

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)