(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Safety Goggles (Helmet-Mounted Type)

Safety Goggles (Helmet-Mounted Type)

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

[Features]
·Double lens (double) anti-fog lens
·The spring is made of stainless steel and will not rust
·The clip part is made of resin and does not damage the helmet.
·By attaching a cover to the spring, the durability is improved without stretching completely.
·Belts for lights can also be attached (up to 25 mm)

Basic Specifications

  • Shape
    Goggles
  • Use
    Dustproof
  • Defogger
    Yes
  • Scratch-Proof
    Yes
  • UV Cut
    Yes
  • Lens Exchange
    Yes
  • Lens Color
    Clear
  • Frame Color
    Transparency
  • Lens Thickness(mm)
    0.6 mm (outside), 0.8 mm (inside)
  • JAN Code
    4984013883729
  • Trusco Code
    434-9512
  • Lens Material
    (Exterior) Polycarbonate (Interior) Cellulose
  • Frame Material
    Plasticized Polyvinyl Chloride
  • Band Material
    Spring (with stainless steel cover)
  • Specifications
    Ventilation holes provided
  • Mass
    132
  • Features
    Double lens anti-fogging lenses.
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
13 Day(s) or more
-

Part Number : YG-5100D-YCP
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Goggles
  • Use
    Dustproof
  • Defogger
    Yes
  • Scratch-Proof
    Yes
  • UV Cut
    Yes
  • Lens Exchange
    Yes
  • Lens Color
    Clear
  • Frame Color
    Transparency
  • Lens Thickness(mm)
    0.6 mm (outside), 0.8 mm (inside)
  • JAN Code
    4984013883729
  • Trusco Code
    434-9512
  • Lens Material
    (Exterior) Polycarbonate (Interior) Cellulose
  • Frame Material
    Plasticized Polyvinyl Chloride
  • Band Material
    Spring (with stainless steel cover)
  • Specifications
    Ventilation holes provided
  • Mass
    132
  • Features
    Double lens anti-fogging lenses.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)