(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Light Shielding Goggle, Shield Curtain For Laser Light: Lens Color Clear Gray

Light Shielding Goggle, Shield Curtain For Laser Light: Lens Color Clear Gray

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Shield curtains for laser light to protect precious eyes from harmful laser light.

[Features]
· High visibility with improved surface accuracy and visible light transmission ratio (40%).
· UP to 1 m wide (effective area) and can shade a wide area.

[Application]
· Ideal for handling laser equipment.

Basic Specifications

  • Specifications
    • STOCK
  • Shape
    Other
  • Use
    For Laser
  • Standard
    JIS
  • Lens Color
    Clear Gray
  • When Using Width(mm)
    1
  • Compatible Wavelength(nm)
    266、355、1064、10600
  • Lens Material
    Soft Vinyl Chloride
  • Thickness(mm)
    Approximately 0.5
  • Visible Light Transmittance(%)
    40
  • Optical Density
    OD3 or greater
  • Fire Prevention Grade(Class)
    2(JIS A-1322)
  • Features
    Features high visibility with increased surface accuracy and visible light transmission (40%).
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Length(mm)

Refine by

  • 0.5
  • 1.0
  • Clear
JAN Code

Refine by

  • 4984013983535
  • 4984013989315
  • Clear
Trusco Code

Refine by

  • 454-7446
  • 454-7438
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
0.5
4984013989315
454-7438
1 Day(s)
-

Part Number : YLC-1-1MX0.5M
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Other
  • Use
    For Laser
  • Standard
    JIS
  • Lens Color
    Clear Gray
  • When Using Width(mm)
    1
  • Length(mm)
    0.5
  • Compatible Wavelength(nm)
    266、355、1064、10600
  • JAN Code
    4984013989315
  • Trusco Code
    454-7438
  • Lens Material
    Soft Vinyl Chloride
  • Thickness(mm)
    Approximately 0.5
  • Visible Light Transmittance(%)
    40
  • Optical Density
    OD3 or greater
  • Fire Prevention Grade(Class)
    2(JIS A-1322)
  • Mass
    330
  • Features
    Features high visibility with increased surface accuracy and visible light transmission (40%).
1 pc.
1.0
4984013983535
454-7446
1 Day(s)
-

Part Number : YLC-1-1MX1M
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Other
  • Use
    For Laser
  • Standard
    JIS
  • Lens Color
    Clear Gray
  • When Using Width(mm)
    1
  • Length(mm)
    1.0
  • Compatible Wavelength(nm)
    266、355、1064、10600
  • JAN Code
    4984013983535
  • Trusco Code
    454-7446
  • Lens Material
    Soft Vinyl Chloride
  • Thickness(mm)
    Approximately 0.5
  • Visible Light Transmittance(%)
    40
  • Optical Density
    OD3 or greater
  • Fire Prevention Grade(Class)
    2(JIS A-1322)
  • Mass
    660
  • Features
    Features high visibility with increased surface accuracy and visible light transmission (40%).

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●High visibility with improved surface accuracy and visible light transmittance(40%).

Specification

●SPQ(sheet):1
●Optical Density: OD3 Or More
●Adaptive Wavelength: 266, 355, 1064, 10600nm
●Visible Light Transmittance: 40%
●Fire Proof Class 2(JIS A-1322)
●With Anti-static Function 
●Thickness: Approx. 0.5mm 
●Color: Clear Gray

Materials

●Soft PVC

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)