(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Olive Drab Work Socks, Rounded Tip Pile Sole Type (5 Pairs)

Olive Drab Work Socks, Rounded Tip Pile Sole Type (5 Pairs)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

The pile fabric is used for the sole of the foot, making the user feel warmer. This makes it suitable for cold protection as well. The stains do not stand out because the color of the fabric used is olive drab.

Basic Specifications

  • Product Type
    Socks
  • Antistatic Function
    NA
  • Oil Resistance
    NA
  • Color
    Brown-based
  • Other
    Option
  • Standard
    No Standard
  • Details Type
    Rounded-toe and pile base
  • Color Details
    OD
  • Size Details
    25.0~27.0cm
  • JAN Code
    4989999239546
  • Trusco Code
    437-2727
  • Features
    The pile fabric is used for the sole of the foot, making the user feel warmer. This is also suitable, therefore, for cold protection. The stains do not stand out because the color of the fabric used is olive drab.
  • Specifications
    Round toe tip type, antimicrobial and deodorant finishing
  • Material
    Polyester, Cotton
  • Mass
    360 g/pack
  • Amount Of Content
    1 Pack (5 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Pack (5 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (5 pcs)
1 Day(s)
-

Part Number : TWSP-OD
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pack (5 pcs)

Specificationtitle

  • Product Type
    Socks
  • Antistatic Function
    NA
  • Oil Resistance
    NA
  • Color
    Brown-based
  • Other
    Option
  • Standard
    No Standard
  • Details Type
    Rounded-toe and pile base
  • Color Details
    OD
  • Size Details
    25.0~27.0cm
  • JAN Code
    4989999239546
  • Trusco Code
    437-2727
  • Features
    The pile fabric is used for the sole of the foot, making the user feel warmer. This is also suitable, therefore, for cold protection. The stains do not stand out because the color of the fabric used is olive drab.
  • Specifications
    Round toe tip type, antimicrobial and deodorant finishing
  • Material
    Polyester, Cotton
  • Mass
    360 g/pack

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)