(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Family Vinyl Thin, Reinforced Fingertips

Family Vinyl Thin, Reinforced Fingertips

Standard Unit Price:
-
Days to Ship :
1 Day(s)

These vinyl chloride gloves are strong against detergent and bleach, and the fingertips are reinforced to prevent tears and provide durability. The gloves are Dry Touch-processed for smooth wearing and removal. Parts washing, general cooking, etc.

Basic Specifications

  • Product Model
    Vinyl Chloride
  • Specifications
    Long
  • The intended use
    For work
  • Total Length(cm)
    30
  • Features
    A glove made of PVC which is strong to detergent and bleach with strengthened fingertips, making them tear resistant and sturdy.
  • Use
    Parts cleaning, general cooking, etc.
  • Thickness(mm)
    0.3
  • Surface Material
    Vinyl Chloride (PVC)
  • Inner Lining Material
    Dry touch finish
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • S
  • M
  • Clear
Around Palm(cm)

Refine by

  • 18.8
  • 20
  • Clear
Length of Middle Finger(cm)

Refine by

  • 7.2
  • 7.4
  • Clear
JAN Code

Refine by

  • 4901070722198
  • 4901070722211
  • Clear
Trusco Code

Refine by

  • 444-8006
  • 444-7981
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
S
18.8
7.2
4901070722198
444-7981
1 Day(s)
-

Part Number : 72219
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Vinyl Chloride
  • Specifications
    Long
  • The intended use
    For work
  • Size
    S
  • Total Length(cm)
    30
  • Around Palm(cm)
    18.8
  • Length of Middle Finger(cm)
    7.2
  • JAN Code
    4901070722198
  • Trusco Code
    444-7981
  • Mass(g)
    42
  • Color
    Fingertip: Pink
  • Features
    A glove made of PVC which is strong to detergent and bleach with strengthened fingertips, making them tear resistant and sturdy.
  • Use
    Parts cleaning, general cooking, etc.
  • Thickness(mm)
    0.3
  • Surface Material
    Vinyl Chloride (PVC)
  • Inner Lining Material
    Dry touch finish
1 Pair
M
20
7.4
4901070722211
444-8006
1 Day(s)
-

Part Number : 72221
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Vinyl Chloride
  • Specifications
    Long
  • The intended use
    For work
  • Size
    M
  • Total Length(cm)
    30
  • Around Palm(cm)
    20
  • Length of Middle Finger(cm)
    7.4
  • JAN Code
    4901070722211
  • Trusco Code
    444-8006
  • Mass(g)
    47
  • Color
    Fingertip: Green
  • Features
    A glove made of PVC which is strong to detergent and bleach with strengthened fingertips, making them tear resistant and sturdy.
  • Use
    Parts cleaning, general cooking, etc.
  • Thickness(mm)
    0.3
  • Surface Material
    Vinyl Chloride (PVC)
  • Inner Lining Material
    Dry touch finish

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)