(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Nitrile Rubber Gloves, Nitrile, Long Single Use Gloves (100 Pcs)

Nitrile Rubber Gloves, Nitrile, Long Single Use Gloves (100 Pcs)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

These long gloves cover the cuffs of clothing to prevent entry of contaminants. These powder-free gloves are soft with a good fit, making them perfect for detailed work over long periods of time. Can be used on either hand without creating excess waste. Excellent oil resistance compared to ultra-thin natural rubber or vinyl chloride gloves. Machine work and food processing.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Nitrile Rubber
  • Specifications
    Long
  • The intended use
    Disposable
  • Total Length(cm)
    30
  • Color
    Blue
  • Thickness(mm)
    0.1
  • Features
    A long type that covers the cuffs of clothing to prevent the intrusion of foreign substances. Manufactured with powder-free process, fits perfectly and softly on the hand and is suitable for long and detailed tasks. Handy universal left/right-hand design eliminates wastage. Excellent oil resistance compared to natural rubber and PVC ultra-thin type products.
  • Use
    Machine work and food processing.
  • Body
    Nitrile Rubber (NBR)
  • Specification Details
    Food Sanitation Law Compliant
  • Inner capacity
    1 Box (100 Sheets)
Part Number
Inner capacity

Refine by

  • 1 Box (100 Sheets)
  • Clear
Size

Refine by

  • S
  • M
  • L
  • Clear
Around Palm(cm)

Refine by

  • 16.8
  • 18.8
  • 21
  • Clear
Length of Middle Finger(cm)

Refine by

  • 7.9
  • 8.3
  • 8.4
  • Clear
JAN Code

Refine by

  • 4906554127902
  • 4906554127919
  • 4906554127926
  • Clear
Trusco Code

Refine by

  • 433-9029
  • 433-9011
  • 433-9002
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (100 Sheets)
L
21
8.4
4906554127926
433-9002
1 Day(s)
-

Part Number : 2038-L
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Model
    Nitrile Rubber
  • Specifications
    Long
  • The intended use
    Disposable
  • Size
    L
  • Total Length(cm)
    30
  • Around Palm(cm)
    21
  • Length of Middle Finger(cm)
    8.4
  • Color
    Blue
  • JAN Code
    4906554127926
  • Trusco Code
    433-9002
  • Thickness(mm)
    0.1
  • Features
    A long type that covers the cuffs of clothing to prevent the intrusion of foreign substances. Manufactured with powder-free process, fits perfectly and softly on the hand and is suitable for long and detailed tasks. Handy universal left/right-hand design eliminates wastage. Excellent oil resistance compared to natural rubber and PVC ultra-thin type products.
  • Use
    Machine work and food processing.
  • Body
    Nitrile Rubber (NBR)
  • Specification Details
    Food Sanitation Law Compliant
1 Box (100 Sheets)
M
18.8
8.3
4906554127919
433-9011
1 Day(s)
-

Part Number : 2038-M
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Model
    Nitrile Rubber
  • Specifications
    Long
  • The intended use
    Disposable
  • Size
    M
  • Total Length(cm)
    30
  • Around Palm(cm)
    18.8
  • Length of Middle Finger(cm)
    8.3
  • Color
    Blue
  • JAN Code
    4906554127919
  • Trusco Code
    433-9011
  • Thickness(mm)
    0.1
  • Features
    A long type that covers the cuffs of clothing to prevent the intrusion of foreign substances. Manufactured with powder-free process, fits perfectly and softly on the hand and is suitable for long and detailed tasks. Handy universal left/right-hand design eliminates wastage. Excellent oil resistance compared to natural rubber and PVC ultra-thin type products.
  • Use
    Machine work and food processing.
  • Body
    Nitrile Rubber (NBR)
  • Specification Details
    Food Sanitation Law Compliant
1 Box (100 Sheets)
S
16.8
7.9
4906554127902
433-9029
1 Day(s)
-

Part Number : 2038-S
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Model
    Nitrile Rubber
  • Specifications
    Long
  • The intended use
    Disposable
  • Size
    S
  • Total Length(cm)
    30
  • Around Palm(cm)
    16.8
  • Length of Middle Finger(cm)
    7.9
  • Color
    Blue
  • JAN Code
    4906554127902
  • Trusco Code
    433-9029
  • Thickness(mm)
    0.1
  • Features
    A long type that covers the cuffs of clothing to prevent the intrusion of foreign substances. Manufactured with powder-free process, fits perfectly and softly on the hand and is suitable for long and detailed tasks. Handy universal left/right-hand design eliminates wastage. Excellent oil resistance compared to natural rubber and PVC ultra-thin type products.
  • Use
    Machine work and food processing.
  • Body
    Nitrile Rubber (NBR)
  • Specification Details
    Food Sanitation Law Compliant

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)