(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Cut-Resistant, Perfect Fit Club, Non-Coated

Cut-Resistant, Perfect Fit Club, Non-Coated

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Uses extra strong polyethylene thread for excellent resistance to cuts, abrasion, etc. Metalworking. Glassworking.

Basic Specifications

  • Product Model
    Other
  • The intended use
    Cut Resistance
  • Color
    White
  • Thickness(mm)
    0.11
  • Features
    Ultra-high strength polyethylene yarn with excellent cut resistance and abrasion resistance is used.
  • Use
    Metal machining work. Glass work.
  • Body
    Dyneema®
  • Specification Details
    Cut resistance level 3
  • Inner capacity
    1 Pair
Part Number
Inner capacity

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • M
  • L
  • LL
  • Clear
Total Length(cm)

Refine by

  • 19.5
  • 20.5
  • 21
  • Clear
Around Palm(cm)

Refine by

  • 17.6
  • 18.6
  • 19.2
  • Clear
Length of Middle Finger(cm)

Refine by

  • 6.4
  • 6.6
  • 6.8
  • Clear
JAN Code

Refine by

  • 4906554113882
  • 4906554113899
  • 4906554113905
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
L
20.5
18.6
6.6
4906554113899
1 Day(s)
-

Part Number : 2541-L
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Other
  • The intended use
    Cut Resistance
  • Size
    L
  • Total Length(cm)
    20.5
  • Around Palm(cm)
    18.6
  • Length of Middle Finger(cm)
    6.6
  • Color
    White
  • JAN Code
    4906554113899
  • Trusco Code
    434-2623
  • Mass(g)
    41
  • Thickness(mm)
    0.11
  • Features
    Ultra-high strength polyethylene yarn with excellent cut resistance and abrasion resistance is used.
  • Use
    Metal machining work. Glass work.
  • Body
    Dyneema®
  • Specification Details
    Cut resistance level 3
1 Pair
LL
21
19.2
6.8
4906554113905
1 Day(s)
-

Part Number : 2541-LL
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Other
  • The intended use
    Cut Resistance
  • Size
    LL
  • Total Length(cm)
    21
  • Around Palm(cm)
    19.2
  • Length of Middle Finger(cm)
    6.8
  • Color
    White
  • JAN Code
    4906554113905
  • Trusco Code
    434-2631
  • Mass(g)
    44
  • Thickness(mm)
    0.11
  • Features
    Ultra-high strength polyethylene yarn with excellent cut resistance and abrasion resistance is used.
  • Use
    Metal machining work. Glass work.
  • Body
    Dyneema®
  • Specification Details
    Cut resistance level 3
1 Pair
M
19.5
17.6
6.4
4906554113882
1 Day(s)
-

Part Number : 2541-M
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Other
  • The intended use
    Cut Resistance
  • Size
    M
  • Total Length(cm)
    19.5
  • Around Palm(cm)
    17.6
  • Length of Middle Finger(cm)
    6.4
  • Color
    White
  • JAN Code
    4906554113882
  • Trusco Code
    434-2640
  • Mass(g)
    38
  • Thickness(mm)
    0.11
  • Features
    Ultra-high strength polyethylene yarn with excellent cut resistance and abrasion resistance is used.
  • Use
    Metal machining work. Glass work.
  • Body
    Dyneema®
  • Specification Details
    Cut resistance level 3

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)