(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Cut-Resistant Gloves, Mac Mate DY MT985-L

Cut-Resistant Gloves, Mac Mate DY MT985-L

Standard Unit Price:
-
Days to Ship :
1 Day(s)

It has strong resistance to chemicals, ultraviolet rays, and water. The polyurethane coating provides excellent softness and grip. A level 5 (EN388) high cut resistance product. They have a 13 gauge fit and elasticity. For work with a risk of cuts, such as glass pressing.

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Palm Coat
  • The intended use
    Cut Resistance
  • Size
    L
  • Total Length(cm)
    24
  • Around Palm(cm)
    20
  • Length of Middle Finger(cm)
    8
  • JAN Code
    4560430762559
  • Trusco Code
    448-7389
  • Wrist Color
    Red
  • Thickness(mm)
    1.5
  • Features
    Strong resistance to chemicals, ultraviolet rays, and water. Soft texture with a strong grip thanks to polyurethane coating. Superior, level 5 (EN388) resistance to cutting. 13 gauge tight fit and elasticity.
  • Use
    For tasks where there is a risk of cutting oneself, such as glass, press work.
  • Cut Resistance Level
    5
  • Body
    Fiber Component: Dyneema® 40%, Glass Fibers 20%, Nylon 25%, Cotton 10%, Polyurethane 5%/Resin Component: Polyurethane
  • Amount Of Content
    1 Pair

Details

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
1 Day(s)
-

Part Number : MT985-L
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Anti-Slip
  • Specifications
    Palm Coat
  • The intended use
    Cut Resistance
  • Size
    L
  • Total Length(cm)
    24
  • Around Palm(cm)
    20
  • Length of Middle Finger(cm)
    8
  • JAN Code
    4560430762559
  • Trusco Code
    448-7389
  • Wrist Color
    Red
  • Thickness(mm)
    1.5
  • Features
    Strong resistance to chemicals, ultraviolet rays, and water. Soft texture with a strong grip thanks to polyurethane coating. Superior, level 5 (EN388) resistance to cutting. 13 gauge tight fit and elasticity.
  • Use
    For tasks where there is a risk of cutting oneself, such as glass, press work.
  • Cut Resistance Level
    5
  • Body
    Fiber Component: Dyneema® 40%, Glass Fibers 20%, Nylon 25%, Cotton 10%, Polyurethane 5%/Resin Component: Polyurethane

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Has strong resistance to chemicals, ultraviolet rays, water.
●There is excellent soft feeling, grip power by polyurethane coat.

Specification

●Size:L
●SPQ(pair):1
●Thickness: 1.5mm
●13 Gauge Knitting

Materials

●Fiber: 40% DyneemaR, 20% Glass Fiber, 25% Nylon, 10% Cotton , 5% Polyurethane
●Resin Part: Polyurethane

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)