(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Cut-Resistant Oilproof Vinylove KV660

Cut-Resistant Oilproof Vinylove KV660

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Cut resistant gloves with an all-coated lining made of Kevlar and fully coated with vinyl chloride.
[Features]
·Because the entire surface is coated with a specially formulated vinyl chloride, it has excellent oil resistance.
·Because it is coated with a special resin, it exhibits a high anti-slip effect.
·Seamless knitted gloves with no seams that fit your hands well and are easy to work with.
[Applications]
·Convenient for machining work that requires cut resistance and oil resistance.
·Convenient for working with glass and metal.

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Long
  • The intended use
    Cut Resistance
  • Total Length(cm)
    30
  • Thickness(mm)
    1
  • Cut Resistance Level
    3(EN388)
  • Surface Material
    Vinyl Chloride (PVC)
  • Inner Lining Material
    Aramid Fiber
  • 1 Pair

Details

Part Number

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • M
  • L
  • Clear
Around Palm(cm)

Refine by

  • 22
  • 23.5
  • Clear
Length of Middle Finger(cm)

Refine by

  • 7.8
  • 8.2
  • Clear
JAN code

Refine by

  • 4901792977555
  • 4901792977562
  • Clear
Trusco Code

Refine by

  • 434-2844
  • 434-2836
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
L
23.5
8.2
4901792977562
434-2836
1 Day(s)
-

Part Number : KV660-L
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Anti-Slip
  • Specifications
    Long
  • The intended use
    Cut Resistance
  • Size
    L
  • Total Length(cm)
    30
  • Around Palm(cm)
    23.5
  • Length of Middle Finger(cm)
    8.2
  • JAN code
    4901792977562
  • Trusco Code
    434-2836
  • Mass(g)
    230
  • Thickness(mm)
    1
  • Cut Resistance Level
    3(EN388)
  • Surface Material
    Vinyl Chloride (PVC)
  • Inner Lining Material
    Aramid Fiber
1 Pair
M
22
7.8
4901792977555
434-2844
1 Day(s)
-

Part Number : KV660-M
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Anti-Slip
  • Specifications
    Long
  • The intended use
    Cut Resistance
  • Size
    M
  • Total Length(cm)
    30
  • Around Palm(cm)
    22
  • Length of Middle Finger(cm)
    7.8
  • JAN code
    4901792977555
  • Trusco Code
    434-2844
  • Mass(g)
    210
  • Thickness(mm)
    1
  • Cut Resistance Level
    3(EN388)
  • Surface Material
    Vinyl Chloride (PVC)
  • Inner Lining Material
    Aramid Fiber

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●An integral type of cut resistant glove that does not require double wearing gloves and prevent stiffness and shrinkage during washing.

Specification

●Color:Blue
●SPQ(pair):10
●Thickness: 1mm 
●13 Gauge Knitting

Materials

●Front: Polyvinyl Chloride
●Back: Aramid Fiber

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)