(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Nitrile Rubber Gloves, Disposable Gloves "Nitrile Single Use Dispose No.200" (100 Pieces)【100 Pieces Per Package】 200NBRL

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Nitrile Rubber Gloves, Disposable Gloves "Nitrile Single Use Dispose No.200" (100 Pieces)【100 Pieces Per Package】
Part Number: 200NBRL

Standard Unit Price: - Special Price -
Quantity: 1 Box (100 Sheets)
Days to Ship: 1 Day(s)

Nitrile rubber gloves featuring excellent oil, chemical and puncture resistance, helping users to avoid cuts, punctures or pricks during operation.

[Features]
· Conform to Food Sanitation Law No. 370.
· Suitable for work that comes into contact with oils and food processing.

Specifications of 200NBRL

  • Specifications
    • STOCK
  • Product Model
    Nitrile Rubber
  • The intended use
    Disposable
  • Size
    L
  • Total Length(cm)
    25
  • Around Palm(cm)
    105
  • Length of Middle Finger(cm)
    8.4
  • Thickness(mm)
    0.12
  • JAN Code
    4976366001004
  • Trusco Code
    433-8669
  • Mass(g)
    650/Box
  • Color
    Blue
  • Features 1
    Features outstanding oil resistance and chemical resistance. Excellent piercing resistances. Food Sanitation Act of Japan No. 370 compliant.
  • Use
    Assembly, inspection.

Please check the type/dimensions/specifications of the part 200NBRL in the Nitrile Rubber Gloves, Disposable Gloves "Nitrile Single Use Dispose No.200" (100 Pieces)【100 Pieces Per Package】 series.

Product Specifications

Features

●Excellent in oil resistance and chemical resistance.
●Thrust strength is excellent.

Usage

●Assembly, Inspection.

Specification

●Color:Blue
●Q'ty Per Box(sheet):100
●SPQ(box):20
●Thickness: 0.12mm
●Food Sanitation Act Compliant Product

Materials

●Nitrile Rubber(NBR)

Products like this...

Part Number
200NBRM
200NBRS
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSize Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

100 Pieces Per Package

1 Pack(s) 1 Day(s) M958.34976366001011433-8677600/Box-

100 Pieces Per Package

1 Pack(s) 1 Day(s) S857.84976366001028433-8685550/box-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)