(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Full Harness Safety Belt, Back Part for Black Shadow

Full Harness Safety Belt, Back Part for Black Shadow

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Lightweight design will not get in the way of work. Coolant can be inserted into the pocket. Can be attached with Magic Tape. Shoulder/back protection for full harness. Shoulder/back cushioning protection for full harness.

Basic Specifications

  • Product Type
    Belt Related Goods
  • Color
    Black
  • JAN Code
    4956133029974
  • Trusco Code
    444-9428
  • Mass(g)
    120
  • Material Quality
    Nylon, Steel
  • Compatible Belt Width(mm)
    45
  • Size of the Cold Insulation Material Pocket(mm)
    170×110
  • Use
    Full harness, protection of shoulder and back part. Full harness, cushion protection of shoulder and back part>
  • Features
    Light with a design that is not likely to get in the way. A pocket type into which an ice pack can be inserted. Can be mounted using Velcro.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : RPS-30-HD
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Belt Related Goods
  • Color
    Black
  • JAN Code
    4956133029974
  • Trusco Code
    444-9428
  • Mass(g)
    120
  • Material Quality
    Nylon, Steel
  • Compatible Belt Width(mm)
    45
  • Size of the Cold Insulation Material Pocket(mm)
    170×110
  • Use
    Full harness, protection of shoulder and back part. Full harness, cushion protection of shoulder and back part>
  • Features
    Light with a design that is not likely to get in the way. A pocket type into which an ice pack can be inserted. Can be mounted using Velcro.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)